(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWASC/D-P3DWASE

Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWASC/D-P3DWASE
  • Volume Discount

[Features]
· Can be used in environments with magnetic field disturbance (AC magnetic field).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-P3DWASC
D-P3DWASE
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector type
1 Piece(s)Available

Quote

M12-3 / 4-pin
1 Piece(s)Available

3 Days

M12-1 / 4-pin

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body Lead wire length(m) 0.3

Additional Products in this Category

Tech Support