(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-Resistant Reed Auto Switch D-B30(J)/31(J)/35(J)

Heat-Resistant Reed Auto Switch D-B30(J)/31(J)/35(J)
  • Volume Discount

[Features]
· Can be used outdoors or under high temperature (Max. 120°C).
· Wide operating range (double that of other SMC products) enables stable position detection.
· High-temperature environments such as around high-temperature gas outlets or heating furnaces.
· Outdoor plants and environments with high temperature and humidity.
· Environments for steam cleaning or high-temperature sterilization, etc.
· Applications requiring wide operating range such as clamping of elastic work pieces.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-B30J

Part Number
D-B30J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Operating voltage(V) 24 DC / 100 AC Electrical entry Grommet Lead wire length(m) 0.5

Please check the type/dimensions/specifications of the part D-B30J in the Heat-Resistant Reed Auto Switch D-B30(J)/31(J)/35(J) series.

Additional Products in this Category

Tech Support