(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series
  • Volume Discount

Designed to be thin with a low center of gravity, ensuring a low profile.
[Features]
· Supports long strokes.
· Increased load capacity.
· Height is reduced by 30%.
· Easy drive unit (cylinder) replacement.
· Improved workpiece mounting flexibility.
· Two mounting types.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MY2C16G-100
MY2C16G-100L
MY2C16G-1200L
MY2C16G-2000
MY2C16G-2000L
MY2C16G-200L
MY2C16G-250L
MY2C16G-300
MY2C16G-300L
MY2C16G-400
MY2C16G-400L
MY2C16G-400L-M9BL
MY2C16G-400L-M9BWL
MY2C16G-400L-M9BZ
MY2C16G-500
MY2C16G-600L
MY2C16G-900L
MY2C25G-1000H
MY2C25G-100L
MY2C25G-1600L
MY2C25G-2000
MY2C25G-2000H
MY2C25G-2000L
MY2C25G-2000LH
MY2C25G-200L
MY2C25G-200L-A93L
MY2C25G-2800H-XB11
MY2C25G-300
MY2C25G-300-M9N
MY2C25G-300L
MY2C25G-400
MY2C25G-400H
MY2C25G-500H
MY2C25G-680H
MY2C25G-700L-M9BZ
MY2C25G-730L
MY2C25G-900L
MY2C25TNG-600L
MY2C25TNG-700LH
MY2C40G-1000H
MY2C40G-1500L
MY2C40G-2000
MY2C40G-2000H
MY2C40G-2000L
MY2C40G-200H
MY2C40G-200L-M9BWSBPC
MY2C40G-400H6-M9BWL
MY2C40G-400L
MY2C40G-400L-M9BWSBPC
MY2C40G-500L-M9BWSBPC
MY2C40G-700H6-M9BWL3
MY2C40G-900L
MY2C40G-900L-M9P
MY2C40TNG-2000H-A93
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Connection Dia. Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches End Block Custom-made
1 Piece(s)Available

Quote

10010~191880104100~1000280.15 to 0.816543.550M5M screwWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

10010~191880104100~1500280.15 to 0.816543.550M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

1,20010~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

2,00010~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

2,00010~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

30010~191880104100~1000280.15 to 0.816543.550M5M screwWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwM9B3None2 pcs.LNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwM9BW3None2 pcs.LNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwM9B5None2 pcs.LNone
1 Piece(s)Available

Quote

-10~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

60010~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

90010~19-----0.15 to 0.8--4--M5M screwWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

1,00020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

160020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

2,00020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

2,00020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

2,00020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

2,00020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLHNone
1 Piece(s)Available

Quote

20020~39.935110.8158100~1500370.1 to 0.82513141050Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

20020~39.935110.8158100~1500370.1 to 0.82513141050Rc1/8RcA933None2 pcs.LNone
1 Piece(s)Available

Quote

280020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneHLong-stroke type
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcM9N0.5None2 pcs.NoneNone
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

-20~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

68020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

70020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcM9B5None2 pcs.LNone
1 Piece(s)Available

Quote

73020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

90020~39.935110.8158--0.1 to 0.8-1314--Rc1/8RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

60020~39.935110.8158--0.1 to 0.8-1314--Rc1/8NPTWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

70020~39.935110.8158--0.1 to 0.8-1314--Rc1/8NPTWithout auto switch (built-in magnet)NoneNoneNoneLHNone
1 Piece(s)Available

Quote

1,00060~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

1,50060~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

2,00060~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone
1 Piece(s)Available

Quote

2,00060~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

2,00060~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-60~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneHNone
1 Piece(s)Available

Quote

-60~8068-214--0.1 to 0.8--3328-Rc1/4RcM9BW0.5M8 4‑pin2 pcs.LNone
1 Piece(s)Available

Quote

40060~8068180214100~1500580.1 to 0.84045332850Rc1/4RcM9BW3None2 pcs.H6None
1 Piece(s)Available

Quote

-60~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

-60~8068-214--0.1 to 0.8--3328-Rc1/4RcM9BW0.5M8 4‑pin2 pcs.LNone
1 Piece(s)Available

Quote

-60~8068-214--0.1 to 0.8--3328-Rc1/4RcM9BW0.5M8 4‑pin2 pcs.LNone
1 Piece(s)Available

Quote

70060~8068180214100~1500580.1 to 0.84045332850Rc1/4RcM9BW3None3 pcs.H6None
1 Piece(s)Available

Quote

90060~8068-214--0.1 to 0.8--3328-Rc1/4RcWithout auto switch (built-in magnet)NoneNoneNoneLNone
1 Piece(s)Available

Quote

90060~8068-214--0.1 to 0.8--3328-Rc1/4RcM9P0.5None2 pcs.LNone
1 Piece(s)Available

Quote

2,00060~8068-214--0.1 to 0.8--3328-Rc1/4NPTA930.5None2 pcs.HNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Connection Dia. Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches End Block Custom-made

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Cam Follower guide type
Piping Format Centralized piping type (standard)

Additional Products in this Category

Tech Support