(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series
  • Volume Discount

"Thin type," "short body" and "lightweight" design.
[Features]
· Thin type: up to 29% reduction.
· Short body: up to 31% reduction.
· Lightweight: up to 50% reduction.
· A centralized piping-port variation is selectable.
· 4 types of stroke adjustments are possible.
· Removing sediment from the guide part is easy thanks to the lack of an end cover.
· The drive part (cylinder) and guide part can be separated, enabling the drive part (cylinder) to be replaced with an integrated-structure workpiece still mounted.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CY1F10L-200
CY1F10R-100A
CY1F10R-200A
CY1F10R-250A
CY1F15L-200
CY1F15R-150
CY1F15R-150-M9BL
CY1F15R-150A-M9BL
CY1F15R-200A
CY1F25L-125A-M9BWVL-XB10
CY1F25L-600A
CY1F25R-120-M9BWV-XB10
CY1F25R-125A-M9BWL-XB10
CY1F25R-125A-M9BWVL-XB10
CY1F25R-175-A93LS-XB10
CY1F25R-250
CY1F25R-350-M9BL
CY1F25R-400
CY1F25R-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Connection Dia. Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
The number of the switches Custom-made Adjusting bolt suffix
1 Piece(s)Available

Quote

-1~4.9-38--------M5Left-side centralized pipingMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)None
1 Piece(s)Available

Quote

1001~4.92388650~500281012150M5Centralized piping on rightMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)A
1 Piece(s)Available

Quote

-1~4.9-38--------M5Centralized piping on rightMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)A
1 Piece(s)Available

Quote

-1~4.9-38--------M5Centralized piping on rightMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)A
1 Piece(s)Available

Quote

2005~9.25539950~50034151.531.550M5Left-side centralized pipingMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)None
1 Piece(s)Available

Quote

1505~9.25539950~50034151.531.550M5Centralized piping on rightMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)None
1 Piece(s)Available

Quote

-5~9.2--99-------M5Centralized piping on rightMM9B32 pcs.Without auto switch (built-in magnet)None
1 Piece(s)Available

Quote

-5~9.2--99-------M5Centralized piping on rightMM9B32 pcs.Without auto switch (built-in magnet)A
1 Piece(s)Available

Quote

2005~9.25539950~50034151.531.550M5Centralized piping on rightMWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)A
1 Piece(s)Available

Quote

-10~19--128.5-------Rc1/8Left-side centralized pipingRcM9BWV32 pcs.Intermediate stroke (using dedicated body)A
1 Piece(s)Available

Quote

60010~191270128.550~500462514201450Rc1/8Left-side centralized pipingRcWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)A
1 Piece(s)Available

Quote

-10~19--128.5-------Rc1/8Centralized piping on rightRcM9BWV0.52 pcs.Intermediate stroke (using dedicated body)None
1 Piece(s)Available

Quote

-10~19--128.5-------Rc1/8Centralized piping on rightRcM9BW32 pcs.Intermediate stroke (using dedicated body)A
1 Piece(s)Available

Quote

-10~19--128.5-------Rc1/8Centralized piping on rightRcM9BWV32 pcs.Intermediate stroke (using dedicated body)A
1 Piece(s)Available

Quote

17510~191270128.550~500462514201450Rc1/8Centralized piping on rightRcA9331 pcs.Intermediate stroke (using dedicated body)None
1 Piece(s)Available

Quote

25010~191270128.550~500462514201450Rc1/8Centralized piping on rightRcWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)None
1 Piece(s)Available

Quote

35010~19--128.5-------Rc1/8Centralized piping on rightRcM9B32 pcs.Without auto switch (built-in magnet)None
1 Piece(s)Available

Quote

40010~191270128.550~500462514201450Rc1/8Centralized piping on rightRcWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)None
1 Piece(s)Available

Quote

-10~19--128.5-------Rc1/8Centralized piping on rightRcWithout auto switch (built-in magnet)NoneNoneWithout auto switch (built-in magnet)None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Prototype
Operating Pressure(MPa) 0.2 to 0.7 Lead Wire Connector None

Additional Products in this Category

Tech Support