(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Slide Table / MXJ Series

Air Slide Table / MXJ Series
  • Volume Discount

An air slide table made by SMC
[Features]
· By integrating the front surface mounting part and the table, the front surface and top surface mounting surfaces have been provided with higher precision and rigidity.
· Two rows of auto switches can be mounted.
· Axial direction piping.
· Bilaterally symmetrical shape.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MXJ4-5
MXJ4-10
MXJ4-10C
MXJ4-10N
MXJ4L-5
MXJ4L-5P
MXJ4L-10
MXJ6-5
MXJ6-10
MXJ6-10C
MXJ6-10N
MXJ6-10P
MXJ6-15
MXJ6-15C
MXJ8-5
MXJ8-10
MXJ8-15
MXJ8-15C
MXJ8-20
MXJ8-20C
MXJ8-20CP
MXJ8L-20C
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications
1 Piece(s)Available

Quote

--42.5-9.5--Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

--42.5-9.5--Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

100.0842.5209.54.530Standard typeNoneDual-end metal stoppersNoneYesMagnet built-in
1 Piece(s)Available

Quote

--42.5-9.5--Standard typeRubber cushionNo adjusterNoneNoneNo magnet
1 Piece(s)Available

Quote

--42.5-9.5--Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

--42.5-9.5--Symmetrical shapeRubber cushionNo adjusterAxial direction piping typeYesMagnet built-in
1 Piece(s)Available

Quote

--42.5-9.5--Symmetrical shapeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

50.242.52210.5630Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

--42.5-10.5--Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

3 Days

100.1442.52210.5630Standard typeNoneDual-end metal stoppersNoneYesMagnet built-in
1 Piece(s)Available

Quote

--42.5-10.5--Standard typeRubber cushionNo adjusterNoneNoneNo magnet
1 Piece(s)Available

Quote

--42.5-10.5--Standard typeRubber cushionNo adjusterAxial direction piping typeYesMagnet built-in
1 Piece(s)Available

Quote

150.247.52210.5630Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

-0.14--10.5--Standard typeNoneDual-end metal stoppersNoneYesMagnet built-in
1 Piece(s)Available

Quote

50.3544.52612.5830Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

100.3544.52612.5830Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

3 Days

-0.3554.5-12.5--Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

--54.5-12.5--Standard typeNoneDual-end metal stoppersNoneYesMagnet built-in
1 Piece(s)Available

3 Days

-0.3554.5-12.5--Standard typeRubber cushionNo adjusterNoneYesMagnet built-in
1 Piece(s)Available

Quote

--54.5-12.5--Standard typeNoneDual-end metal stoppersNoneYesMagnet built-in
1 Piece(s)Available

Quote

--54.5-12.5--Standard typeNoneDual-end metal stoppersAxial direction piping typeYesMagnet built-in
1 Piece(s)Available

Quote

--54.5-12.5--Symmetrical shapeNoneDual-end metal stoppersNoneYesMagnet built-in
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Types Cushion Adjuster Option Function Option Switch Rail Specifications

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Martensitic stainless steel Max. Load Mass (Horizontal Mounting)(kg) 0.05~0.8
Environment General Purpose Guide Linear guide type Port Screw Type M screw
Auto Switches None Lead Wire Connector None Custom-made Specifications 0.15 to 0.7
Custom-made None

Additional Products in this Category

Tech Support