(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sine Rodless Cylinder, Slider Type: Slide Bearing, REAS Series (Part Numbers)

Sine Rodless Cylinder, Slider Type: Slide Bearing, REAS Series
  • Volume Discount

Provides rapid transport of shock-sensitive workpieces.
Semiconductor wafer, liquid crystal circuit board, magnetic disk, ceramic products, glass products.
[Features]
· The integrated guide enables direct load loading.
· Centralized piping type that consolidated piping on one side of the plate.
· Can be equipped with an auto switch.
· Smooth operation is possible by adoption of special slide bearings.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
REAS10-300
REAS20-200
REAS20-250
REAS32-1000
REAS32-700
REAS40-700
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type
1 Piece(s)Available

Quote

-1~4.9--M screw
1 Piece(s)Available

Quote

-10~19--Rc
1 Piece(s)Available

Quote

-10~19--Rc
1 Piece(s)Available

Quote

1,00020~39.9--Rc
1 Piece(s)Available

Quote

70020~39.9--Rc
1 Piece(s)Available

Quote

70040~5714276Rc

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Guide Type of Slide Bearing
Operating Pressure(MPa) 0.18 to 0.7 Auto Switches Without auto switch (built-in magnet) Lead Wire Length(m) None
Lead Wire Connector None The number of the switches None Custom-made None

Additional Products in this Category

Tech Support