(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series

Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series
  • Volume Discount

[Features]
· Large allowable load and moment.
· Appropriate for high-load workpiece transfer and for pick-and-place operations.
· Can accommodate even higher-load workpieces by using 2 linear guides.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MY1HT50-1000H
MY1HT50-1000L
MY1HT50-1500H
MY1HT50-2000H
MY1HT50-2000L
MY1HT50-200H
MY1HT50-200L
MY1HT50-400H
MY1HT50-600H
MY1HT50-800H
MY1HT50G-1000H
MY1HT50G-1000L-Y7BWSDPC
MY1HT50G-1500L-Y7BWSDPC
MY1HT50G-400L-Y7BWSDPC
MY1HT50TN-800H
MY1HT50TNG-1000H
MY1HT63-1000H
MY1HT63-1000H-Y7BWV
MY1HT63-1000L
MY1HT63-1500H
MY1HT63-1500L
MY1HT63-2000L
MY1HT63-200H
MY1HT63-200L
MY1HT63-400H
MY1HT63-600H
MY1HT63-600L
MY1HT63-800H
MY1HT63G-400H-Y7BWSDPC
MY1HT63G-600L-Y7BWSDPC3
MY1HT63TFG-400L
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches End Block
1 Piece(s)Available

Quote

1,000200210253100~10001455014018014050Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,000200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

1,500200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

2,000200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

2,000200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

-200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

-200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

-200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

600200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

800200-253-145-140180140-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,000200-253-145-140180140-Centralized piping typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,000200-253-145-140180140-Centralized piping typeRcY7BW0.5M12 4‑pin2 pcs.L
1 Piece(s)Available

Quote

1,500200210253100~10001455014018014050Centralized piping typeRcY7BW0.5M12 4‑pin2 pcs.L
1 Piece(s)Available

Quote

-200-253-145-140180140-Centralized piping typeRcY7BW0.5M12 4‑pin2 pcs.L
1 Piece(s)Available

Quote

800200210253100~10001455014018014050Standard typeNPTWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,000200-253-145-140180140-Centralized piping typeNPTWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,000320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,000320240273-170-240300240-Standard typeRcY7BWV0.5None2 pcs.H
1 Piece(s)Available

Quote

1,000320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

1,500320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

1,500320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

2,000320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

-320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

-320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

-320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

600320240273100~10001706324030024050Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

600320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneL
1 Piece(s)Available

Quote

800320240273-170-240300240-Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneH
1 Piece(s)Available

Quote

-320240273-170-240300240-Centralized piping typeRcY7BW0.5M12 4‑pin2 pcs.H
1 Piece(s)Available

Quote

600320240273-170-240300240-Centralized piping typeRcY7BW0.5M12 4‑pin3 pcs.L
1 Piece(s)Available

Quote

-320240273-170-240300240-Centralized piping typeGWithout auto switch (built-in magnet)NoneNoneNoneL
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches End Block

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 153~
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Table Surface Treatment Hard Anodize
Guide Linear guide type Operating Pressure(MPa) 0.1 to 0.8 Connection Dia. Rc3/8
Custom-made None

Additional Products in this Category

Tech Support