(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Slide Table / MXS Series

Air Slide Table / MXS Series
  • Volume Discount

An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Air Slide Table ø6, ø8, ø12, ø16, ø20, ø25, MXS Series Specifications

How to Order

Specifications

Bore size (mm)6812162025
Piping port sizeM3 x 0.5M5 x 0.8Rc 1/8, NPT 1/8, G 1/8
FluidAir
ActionDouble acting
Operating pressure0.15 to 0.7 MPa
Proof pressure1.05 MPa
Ambient and fluid temperature-10 to 60℃
Piston speed50 to 500 mm/s
CushionRubber bumper (Standard, With stroke adjuster)
Shock absorber (Optional)
LubricationNon-lube
Auto switch (Optional)Reed auto switch (2-wire, 3-wire)
Solid state auto switch (2-wire, 3-wire)
2-color indication solid state auto switch (2-wire, 3-wire)
Stroke length tolerance0 to +1 mm

Standard Stroke

ModelStandard stroke (mm)
MXS610, 20, 30, 40, 50
MXS810, 20, 30, 40, 50, 75
MXS1210, 20, 30, 40, 50, 75, 100
MXS1610, 20, 30, 40, 50, 75, 100, 125
MXS2010, 20, 30, 40, 50, 75, 100, 125, 150
MXS2510, 20, 30, 40, 50, 75, 100, 125, 150

Dimensions: MXS6

Basic Style
(mm)
ModelFNGHNNGAHAIJKMZZZ
MXS6-1020462521120101722.54241.548
MXS6-2030463522120102732.55251.558
MXS6-3020611203312074042.56261.568
MXS6-40286133034330195052.58483.590
MXS6-50386172444148256062.510099.5106
With buffer (ø6) MXS6-▢▢F
Axial piping type (ø6) MXS6-▢▢P
∗ Other dimensions are the same as the basic style.

Dimensions: MXS8

Basic Style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXS8-10254928217201319.523.5-24948.556
MXS8-202541230212308.52933.5-25453.561
MXS8-304041320333209.53943.5-26564.572
MXS8-4050415283432810.55653.5-28382.590
MXS8-5038620234434624.56063.582.54101100.5108
MXS8-7550627285835638.59688.5132.54151150.5158
With shock absorber (ø8) MXS8-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS8-10Maximum
20
522
MXS8-201527
MXS8-301526
MXS8-40518
MXS8-502029
MXS8-752029
(mm)
ModelJ
MXS8-10R39
MXS8-20R44
MXS8-30R55
MXS8-40R73
MXS8-50R91
MXS8-75R141
∗ Other dimensions are the same as the basic style.

Dimensions: MXS12

Basic style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXS12-10354154021540104026.5-2717080
MXS12-20354154021540104036.5-2717080
MXS12-30354154021540104046.5-2717080
MXS12-40504172534252105256.5-2838292
MXS12-50356153635160223666.5-2103102112
MXS12-75556253646185437291.5125.54149148158
MXS12-100656353851111305276116.5179.54203202212
With shock absorber (ø12) MXS12-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS12-10Maximum
20
27
MXS12-20517
MXS12-301527
MXS12-401525
MXS12-50515
MXS12-751528
MXS12-1001528
(mm)
ModelJ
MXS12-10R59.5
MXS12-20R59.5
MXS12-30R59.5
MXS12-40R71.5
MXS12-50R91.5
MXS12-75R137.5
MXS12-100R191.5
∗ Other dimensions are the same as the basic style.

Dimensions: MXS16

Basic Style
(mm)
ModelFNGHNNGAHAIJKKANAMZZZ
MXS16-10354164021640104029-2767587
MXS16-20354164021640104039-2767587
MXS16-30354164021640104049-2767587
MXS16-40404165021650105059-2868597
MXS16-50306213035130156069-2101100112
MXS16-755562635461704085941254151150162
MXS16-1006563935510970551181191734199198210
MXS16-1257081935715970681551442234249248260
With shock absorber (ø16) MXS16-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS16-10Maximum
25
511
MXS16-201021
MXS16-302031
MXS16-402031
MXS16-501526
MXS16-752032
MXS16-1002032
MXS16-1252032
(mm)
ModelJ
MXS16-10R62
MXS16-20R62
MXS16-30R62
MXS16-40R72
MXS16-50R87
MXS16-75R137
MXS16-100R185
MXS16-125R235
∗ Other dimensions are the same as the basic style.

Dimensions: MXS20

Basic Style
(mm)
ModelFFFNGHNNGAHAIJKKANAMZZZ
MXS20-1050404154522535104431-28381.597
MXS20-2050404154522535104441-28381.597
MXS20-3050404154522535104451-28381.597
MXS20-4060504155523535105461-29391.5107
MXS20-5035356153535035106971-2108106.5122
MXS20-75606061935454701010896-2147145.5161
MXS20-100707063735510770581131211694200198.5214
MXS20-125707084138615576701551462234254252.5268
MXS20-150808081944719588871901712754306304.5320
With shock absorber (ø20) MXS20-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS20-10Maximum
40
528
MXS20-201538
MXS20-302548
MXS20-403548
MXS20-503043
MXS20-751529
MXS20-1003549
MXS20-1253549
MXS20-1503549
(mm)
ModelJ
MXS20-10R68.5
MXS20-20R68.5
MXS20-30R68.5
MXS20-40R78.5
MXS20-50R93.5
MXS20-75R132.5
MXS20-100R185.5
MXS20-125R239.5
MXS20-150R291.5
∗ Other dimensions are the same as the basic style.

Dimensions: MXS25

Basic Style
(mm)
ModelFFFNGHNNGAHAIJKKANAMZZZ
MXS25-1050404224522245124735-29290.5108
MXS25-2050404224522245124745-29290.5108
MXS25-3050404224522245124755-29290.5108
MXS25-4060504225522255125765-2102100.5118
MXS25-5035356203535535127075-2115113.5131
MXS25-75606062635461703390100-2156154.5172
MXS25-100707063235510270501141251624197195.5213
MXS25-125757584038615476671551502184255253.5271
MXS25-150808083040719080821801752584295293.5311
With shock absorber (ø25) MXS25-▢▢BS/BT/B
(mm)
ModelStroke adjustment rangeA dimension
(Retracted side mounting)
Extension endRetraction end
MXS25-10Maximum
35
526
MXS25-201536
MXS25-302546
MXS25-403546
MXS25-503043
MXS25-751527
MXS25-1003548
MXS25-1253546
MXS25-1503546
(mm)
ModelJ
MXS25-10R76
MXS25-20R76
MXS25-30R76
MXS25-40R86
MXS25-50R99
MXS25-75R140
MXS25-100R181
MXS25-125R239
MXS25-150R279
∗ Other dimensions are the same as the basic style.
Part Number
MXS6-10
MXS6-10A
MXS6-10AS
MXS6-20
MXS6-20A
MXS6-20AS
MXS6-30
MXS6-30A
MXS6-30AS
MXS6-30AT
MXS6-40
MXS6-40A
MXS6-40AS
MXS6-50
MXS6-50A
MXS6-50AS
MXS8-10
MXS8-10A
MXS8-10AS
MXS8-20
MXS8-20A
MXS8-20AS
MXS8-20B
MXS8-30
MXS8-30A
MXS8-30AS
MXS8-30B
MXS8-30BS
MXS8-40
MXS8-40A
MXS8-40AS
MXS8-40B
MXS8-50
MXS8-50A
MXS8-50AS
MXS8-50AT
MXS8-50B
MXS8-50BSAT
MXS8-75
MXS8-75A
MXS8-75AS
MXS8-75B
MXS12-10
MXS12-10A
MXS12-10AS
MXS12-20
MXS12-20A
MXS12-20AS
MXS12-20ASBT
MXS12-20B
MXS12-30
MXS12-30A
MXS12-30AS
MXS12-30B
MXS12-40
MXS12-40A
MXS12-40AS
MXS12-40BS
MXS12-50
MXS12-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Port Screw Type Cushion Adjuster Option Function Option Switch Rail Specifications Auto Switches Lead Wire Connector Custom-made Specifications Custom-made
1 Piece(s)Available

3 Days

100.05~0.80.64232206M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

100.05~0.80.64232206M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

100.05~0.80.64232206M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

200.05~0.80.65232206M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

200.05~0.80.65232206M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

200.05~0.80.65232206M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

300.05~0.80.66232206M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

300.05~0.80.66232206M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

300.05~0.80.66232206M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-0.05~0.8-----M screwRubber cushionReverse-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

400.05~0.80.68432206M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

400.05~0.80.68432206M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

400.05~0.80.68432206M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

500.05~0.80.610032206M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

500.05~0.80.610032206M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-0.05~0.8-----M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

101~4.914940248M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

101~4.914940248M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

101~4.914940248M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

201~4.915440248M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

201~4.915440248M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

201~4.915440248M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

201~4.915440248M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

301~4.916540248M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

301~4.916540248M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

301~4.916540248M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

301~4.916540248M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-1~4.9-----M screwShock absorberForward-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

401~4.918340248M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

401~4.918340248M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

401~4.918340248M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

401~4.918340248M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

501~4.9110140248M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

501~4.9110140248M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

501~4.9110140248M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

501~4.9110140248M screwRubber cushionReverse-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-1~4.9-----M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-1~4.9-----M screwRubber cushion + shock absorberForward-end absorber + reverse-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

751~4.9115140248M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

751~4.9115140248M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

751~4.9115140248M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

751~4.9115140248M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

101~4.9271503212M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

101~4.9271503212M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

101~4.9271503212M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

201~4.9271503212M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

201~4.9271503212M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

201~4.9271503212M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-1~4.9-----M screwRubber cushion + shock absorberForward-end adjuster + reverse-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

201~4.9271503212M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

301~4.9271503212M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

301~4.9271503212M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

301~4.9271503212M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

301~4.9271503212M screwShock absorberDual-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

401~4.9283503212M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

401~4.9283503212M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

401~4.9283503212M screwRubber cushionForward-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

-1~4.9-----M screwShock absorberForward-end absorberStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

3 Days

501~4.92103503212M screwRubber cushionNo adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None
1 Piece(s)Available

Quote

501~4.92103503212M screwRubber cushionDual-end adjusterStandard-Magnet built-inNoneNone0.15 to 0.7None

Loading...

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Table Surface Treatment Hard Anodize Guide Cross Roller Guide Shape

Additional Products in this Category

Tech Support