(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Weight has been reduced by up to 15% by changing the shape of the rod cover and head cover
· Easy air cushion control
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted
· With auto switch (CDA2K)
Part Number
Configured Part Number is shown.
Model Number Notation
CA2K Series external appearance
CA2K Series (air cushion) JIS symbol
Tube Inner Diameter (mm) | 40 | 50 | 63 |
---|---|---|---|
Applicable Fluids | Air | ||
Proof Pressure | 1.5 MPa | ||
Maximum Operating Pressure | 1.0 MPa | ||
Minimum Operating Pressure | 0.05 MPa | ||
Ambient Temperature and Operating Fluid Temperature | Without auto switch: -10°C to 70°C, with auto switch: -10°C to 60°C* | ||
Piston Speed | 50 to 500 mm/s | ||
Cushion | Air cushion | ||
Stroke Length Tolerance | Up to 250st: (0 to +1.0), 251 to 600st: (0 to +1.4) | ||
Rod Non-rotating Accuracy | ±0.8° | ||
Allowable Rotational Torque | 0.44N·m or Less | ||
Lubrication | Not required (non-lubricated) | ||
Mounting Support Type | Basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Basic Weight | Basic Type | 0.88 | 1.32 | 1.91 |
Axial Foot Type | 1.07 | 1.54 | 2.25 | |
Flange Type | 1.25 | 1.77 | 2.70 | |
Single Clevis Type | 1.11 | 1.66 | 2.54 | |
Double Clevis Type | 1.15 | 1.75 | 2.70 | |
Trunnion Type | 1.24 | 1.80 | 2.71 | |
Additional Weight Per 50 Strokes | 0.20 | 0.25 | 0.30 | |
Accessories | Single Knuckle Joint | 0.23 | 0.26 | 0.26 |
Double Knuckle Joint (With Pin) | 0.37 | 0.43 | 0.43 |
Calculation method
E.g. CA2KL40-100
1.07 + 0.20 × 100/50 = 1.47 kg
CA2K Series structural drawing
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Head cover | Die-cast aluminum | Metallic coating |
3 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum alloy | Chromate |
6 | Cushion ring A | Rolled steel | Zinc chromate |
7 | Cushion ring B | Rolled steel | Zinc chromate |
8 | Non-rotating guide | Oil-impregnated sintered alloy | - |
9 | Cushion valve | Steel wire | Zinc trivalent chromate |
10 | Tie-rod | Carbon steel | Zinc trivalent chromate |
11 | Spring washer | Steel wire | Zinc trivalent chromate |
12 | Piston nut | Rolled steel | Zinc trivalent chromate |
13 | Retaining ring | Spring steel | Phosphate coated |
14 | Spring washer | Steel wire | Zinc trivalent chromate |
15 | Tie-rod nut | Rolled steel | Zinc trivalent chromate |
16 | Wear ring | Resin | - |
17 | Cushion packing holder | Aluminum alloy | - |
18 | Cushion seal | Urethane | - |
19 | Rod packing | NBR | - |
20 | Piston packing | NBR | - |
21 | Cushion valve seal | NBR | - |
22 | Cylinder tube gasket | NBR | - |
23 | Piston gasket | NBR | O-ring |
24 | Rod end nut | Rolled steel | Zinc trivalent chromate |
(Unit: mm)
Basic type CA2KB dimensional drawing
(Unit: mm)
Tube Inner Diameter (mm) | Stroke Range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | KA | M | MM | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without Bellows | With Bellows | |||||||||||||||
40 | to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 14 | 11 | M14 × 1.5 |
50 | to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 18 | 11 | M18 × 1.5 |
63 | to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 18 | 14 | M18 × 1.5 |
(Unit: mm)
Tube Inner Diameter (mm) | N | P | S | Without Bellows | With Bellows | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | L | ZZ | ||||
40 | 27 | 1/4 | 84 | 51 | 146 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
50 | 30 | 3/8 | 90 | 58 | 159 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
63 | 31 | 3/8 | 98 | 58 | 170 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
Correct mounting diagram
Incorrect mounting diagram
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy