(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series

Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series
  • Volume Discount

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED

(i)Caution

  • See catalog for specification details.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series: related images

Part Number
CDM2WB20-20Z
CDM2WB20-20Z-XC38
CDM2WB20-25AZ
CDM2WB20-25Z
CDM2WB20-40Z
CDM2WB20-50Z
CDM2WB20-50Z-M9BW
CDM2WB20-50Z-M9NL
CDM2WB20-75AZ
CDM2WB20-75Z
CDM2WB20-75Z-M9NL
CDM2WB20-75Z-XC38
CDM2WB20-100Z
CDM2WB20-100Z-M9NL
CDM2WB20-100Z-XC38
CDM2WB20-150Z
CDM2WB20-150Z-XC38
CDM2WB20-200Z
CDM2WB25-10Z
CDM2WB25-20Z
CDM2WB25-25Z
CDM2WB25-40Z-XC38
CDM2WB25-50AZ
CDM2WB25-50Z
CDM2WB25-50Z-XC38
CDM2WB25-75Z
CDM2WB25-100Z
CDM2WB25-100Z-XC38
CDM2WB25-150AZ
CDM2WB25-150AZ-M9BL-XC38
CDM2WB25-175AZ-M9BL-XC38
CDM2WB25-178AZ
CDM2WB25-200AZ
CDM2WB32-25Z
CDM2WB32-30Z
CDM2WB32-50FZ
CDM2WB32-50Z
CDM2WB32-65Z
CDM2WB32-75AZ
CDM2WB32-75FZ-XC38
CDM2WB32-75Z
CDM2WB32-100Z
CDM2WB32-125Z
CDM2WB32-140Z
CDM2WB32-150AZ-M9BL-XC38
CDM2WB32-150AZ-XC38
CDM2WB32-175Z
CDM2WB32-200AZ-XC38
CDM2WB32-200Z
CDM2WB32-230AZ
CDM2WB32-250AZ-M9BL-XC38
CDM2WB32-250AZ-XC38
CDM2WB32-350Z
CDM2WB32TN-100Z
CDM2WB40-20Z
CDM2WB40-25Z
CDM2WB40-40Z
CDM2WB40-50Z
CDM2WB40-75Z
CDM2WB40-75Z-XC38
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2050Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcM9BW0.52 pcs.-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcM9N32 pcs.-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2075Air cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2075Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2075Rubber cushionBuilt-in magnetRcM9N32 pcs.-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2075Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

20100Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcM9N32 pcs.-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

20100Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2510Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2520Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

25-Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

2550Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

25150Air cushionBuilt-in magnetRcM9B32 pcs.-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

25175Air cushionBuilt-in magnetRcM9B32 pcs.-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

-178Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

3225Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-50Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Female rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-65Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

3275Air cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Female rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

3275Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

32100Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-140Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-150Air cushionBuilt-in magnetRcM9B32 pcs.-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

3 Days

32150Air cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-200Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-230Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

-250Air cushionBuilt-in magnetRcM9B32 pcs.-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

-250Air cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)
1 Piece(s)Available

8 Days

-350Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetNPTNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

4020Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

4025Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

40-Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

4050Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

4075Rubber cushionBuilt-in magnetRcWithout auto switchN/AN/AN/ABasic (Double-side bossed)Male rod endNone
1 Piece(s)Available

8 Days

--Rubber cushionBuilt-in magnetRcNoneNoneNone-Basic (Double-side bossed)Male rod endVacuum specifications (rod through hole type)

Loading...

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Pressure(MPa) 0.08 to 1.0
Bellows None Type Pneumatic type

Additional Products in this Category

Tech Support