(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder CDS1 Series With Auto Switch

Air Cylinder CDS1 Series With Auto Switch
  • Volume Discount

Square cover air cylinder.
[Features]
· Tie-rod type.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDS1B125-320
CDS1B125-480
CDS1B140-140
CDS1B140-470
CDS1B140TN-500K-M9B
CDS1B140TN-600K-M9B
CDS1B140TN-800K-M9B
CDS1B160-250J
CDS1B180-50
CDS1B180-175
CDS1B180-600
CDS1B180-800
CDS1B180TN-100
CDS1B200-15-A34S
CDS1B200-100
CDS1B200-150
CDS1B200-200
CDS1B200-300
CDS1BH125-20
CDS1BH125-100
CDS1BH125-125
CDS1BH125-150
CDS1BN125-60
CDS1BN125-1000
CDS1BN125-200
CDS1BN125-220
CDS1BN125-250
CDS1BN125-250-A53L
CDS1BN125-300
CDS1BN125-350
CDS1BN125-400
CDS1BN125-510
CDS1BN125-700
CDS1BN140-25
CDS1BN140-30
CDS1BN140-140
CDS1BN140-200
CDS1BN140-225
CDS1BN140-300
CDS1BN140-400
CDS1BN140-500
CDS1BN140-700
CDS1BN140-800
CDS1BN140-940
CDS1BN160-20
CDS1BN160-1000
CDS1BN160-1100
CDS1BN160-120
CDS1BN160-1200
CDS1BN160-125
CDS1BN160-150-M9BL
CDS1BN160-180
CDS1BN160-200
CDS1BN160-200J
CDS1BN160-225
CDS1BN160-250
CDS1BN160-300
CDS1BN160-300B-XC8
CDS1BN160-320
CDS1BN160-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Cushion Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Bellows Custom-made Specifications Customized specification (port positions) Type Stroke adjustment symbol
1 Piece(s)Available

Quote

-320With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

-480With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

-140With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

-470With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

-500With cushions on both sides0.05 to 0.97NPTM9B0.52Basic typeHeat-resistant tarpaulinNone-Lube typeN/A
1 Piece(s)Available

Quote

-600With cushions on both sides0.05 to 0.97NPTM9B0.52Basic typeHeat-resistant tarpaulinNone-Lube typeN/A
1 Piece(s)Available

Quote

-800With cushions on both sides0.05 to 0.97NPTM9B0.52Basic typeHeat-resistant tarpaulinNone-Lube typeN/A
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNylon tarpaulinNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

-600With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

-800With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7NPTWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7RcA340.51Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

200$200300$300With cushions on both sides0.05 to 0.7RcWithout switch--Basic typeNoneNone-Lube type-
1 Piece(s)Available

Quote

--None0.06 to 0.97RcWithout switch--Basic typeNoneNone-Air-hydro type-
1 Piece(s)Available

Quote

125$125100$100None0.06 to 0.97RcWithout switch--Basic typeNoneNone-Air-hydro type-
1 Piece(s)Available

Quote

--None0.06 to 0.97RcWithout switch--Basic typeNoneNone-Air-hydro type-
1 Piece(s)Available

Quote

--None0.06 to 0.97RcWithout switch--Basic typeNoneNone-Air-hydro type-
1 Piece(s)Available

8 Days

125$12560$60With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-1,000With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-220With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

125$125250$250With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

125$125250$250With cushions on both sides0.05 to 0.97RcA5332Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

125$125300$300With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

125$125350With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-400With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

Quote

125$125510With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-700With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

140$14025$25With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

140$140140With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-225With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-400With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-500With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-700With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-800With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

140$140940With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

160$16020$20With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-1,000With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

160$1601,100With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-120With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-1,200With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

--With cushions on both sides0.05 to 0.97RcM9B32Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

-180With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

160$160200$200With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

160$160200$200With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNylon tarpaulinNone-Non-lube-
1 Piece(s)Available

8 Days

-225With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

160$160300$300With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

Quote

--With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneAdjustable stroke cylinder / Adjustable extension type (0 to 50 mm)-Non-lubeB
1 Piece(s)Available

8 Days

-320With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-
1 Piece(s)Available

8 Days

160$160400With cushions on both sides0.05 to 0.97RcWithout switch--Basic typeNoneNone-Non-lube-

Loading...

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves Presence Specifications Built-in magnet Rod Tip Metal Fitting None

Additional Products in this Category

Tech Support