(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Rail Mounting-Style, D-J79C

Solid State Auto Switch, Rail Mounting-Style, D-J79C
  • Volume Discount

SMC cylinder sensor, non-contact auto switch, rail mounting-style.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-J79C
D-J79CL
D-J79CZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Lead wire length
(m)
1 Piece(s)Available

3 Days

Non-ContactN/A2-WireMain Body0.5
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain Body3
1 Piece(s)Available

Quote

----5

Loading...

  1. 1

Basic Information

Wiring type 2-wire

Additional Products in this Category

Tech Support