(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reed Auto Switch, Direct Mounting Style, D-R73/D-R80

Reed Auto Switch, Direct Mounting Style, D-R73/D-R80
  • Volume Discount

[Features]· Direct mounting style solid state auto switch cylinder sensor manufactured by SMC.

(i)Caution

  • Please refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
D-R731L
D-R732L
Part NumberMinimum order quantityVolume DiscountDays to Ship A
1 Piece(s)Available

3 Days

Right-handed type
1 Piece(s)Available

3 Days

Left-handed type

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body Electrical entry direction Horizontal Lead wire length(m) 3

Additional Products in this Category

Tech Support