(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch For Hygienic Design Cylinders, Direct Mounting Style, D-F6N/D-F6P/D-F6B

Solid State Auto Switch For Hygienic Design Cylinders, Direct Mounting Style, D-F6N/D-F6P/D-F6B
  • Volume Discount

[Features]
· 2-wire load current is reduced (2.5 to 40 mA).
· Uses flex-resistant cable as standard specification.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F6B
D-F6BL
D-F6N
D-F6NL
D-F6P
D-F6PL
D-F6PMDPC
D-F6PSAPC
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Wiring type Output type Lead wire length
(m)
Connector type
1 Piece(s)Available

Quote

----2-wireNone0.5None
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain Body2-wireNone3None
1 Piece(s)Available

Quote

----3-wire typeNPN type0.5None
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain Body3-wire typeNPN type3None
1 Piece(s)Available

Quote

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type0.5None
1 Piece(s)Available

Quote

----3-wire typePNP type3None
1 Piece(s)Available

Quote

----3-wire typePNP type1M12 4-pin
1 Piece(s)Available

Quote

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type0.5M8 3-pin
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Wiring type Output type Lead wire length
(m)
Connector type

Loading...

  1. 1

Basic Information

Electrical entry direction In-line

Additional Products in this Category

Tech Support