(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Display Type Non-Contact Auto Switch, Band Mounting Type, D-H7NW/D-H7PW/D-H7BW (Part Numbers)

2-Color Display Type Non-Contact Auto Switch, Band Mounting Type, D-H7NW/D-H7PW/D-H7BW
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-H7BW

Part Number
D-H7BW
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Output Format N/A Wiring Method 2-Wire
Type Main Body Wiring type 2-wire Output type None
Lead wire length(m) 0.5 Made-to-order specifications None

Please check the type/dimensions/specifications of the part D-H7BW in the 2-Color Display Type Non-Contact Auto Switch, Band Mounting Type, D-H7NW/D-H7PW/D-H7BW series.

Additional Products in this Category

Tech Support