(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F79W/D-F7PW/D-J79W (Part Numbers)

2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F79W/D-F7PW/D-J79W
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-J79WL

Part Number
D-J79WL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Output Format N/A Wiring Method 2-Wire
Type Main Body Wiring type 2-wire Output type None
Lead wire length(m) 3 Made-to-order specifications None

Please check the type/dimensions/specifications of the part D-J79WL in the 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F79W/D-F7PW/D-J79W series.

Additional Products in this Category

Tech Support