(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Band-Mounting Style, D-H7A1/D-H7A2/D-H7B

Solid State Auto Switch, Band-Mounting Style, D-H7A1/D-H7A2/D-H7B
  • Volume Discount

Band-mounting style solid state auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-H7A1
D-H7A2
D-H7A2L
D-H7B
D-H7BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Lead wire length
(m)
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN type0.5
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP type0.5
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP type3
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNone0.5
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNone3

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body Made-to-order specifications None

Additional Products in this Category

Tech Support