(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Direct Mounting Style, D-M9N(V)/D-M9P(V)/D-M9B(V)

Solid State Auto Switch, Direct Mounting Style, D-M9N(V)/D-M9P(V)/D-M9B(V)
  • Volume Discount

[Features]
· 2-wire load current is reduced (2.5 to 40 mA).
· Uses flex-resistant cable as standard specification.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-M9B
D-M9BL
D-M9BM
D-M9BMAPC
D-M9BMBPC
D-M9BMDPC
D-M9BSAPC
D-M9BSDPC
D-M9BV
D-M9BVL
D-M9BVM
D-M9BVMAPC
D-M9BVMBPC
D-M9BVMDPC
D-M9BVSAPC
D-M9BVSBPC
D-M9BVSDPC
D-M9BVZ
D-M9BZ
D-M9N
D-M9NL
D-M9NM
D-M9NMAPC
D-M9NMDPC
D-M9NSAPC
D-M9NSBPC
D-M9NSDPC
D-M9NV
D-M9NVL
D-M9NVM
D-M9NVMAPC
D-M9NVSAPC
D-M9NVSDPC
D-M9NVZ
D-M9NZ
D-M9P
D-M9PL
D-M9PM
D-M9PMAPC
D-M9PMBPC
D-M9PMDPC
D-M9PSAPC
D-M9PSBPC
D-M9PSDPC
D-M9PV
D-M9PVL
D-M9PVM
D-M9PVMAPC
D-M9PVMBPC
D-M9PVMDPC
D-M9PVSAPC
D-M9PVSBPC
D-M9PVSDPC
D-M9PVZ
D-M9PZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Electrical entry direction Lead wire length
(m)
Connector type
1 Piece(s)Available

Same day

Stock

N/A2-Wire2-wireNoneIn-line0.5None
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line3None
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line1None
1 Piece(s)Available

Quote

N/A2-Wire2-wireNoneIn-line1M8 3-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNoneIn-line1M8 4-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNoneIn-line1M12 4-pin
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line0.5M8 3-pin
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line0.5M12 4-pin
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNonePerpendicular0.5None
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNonePerpendicular3None
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular1None
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular1M8 3-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular1M8 4-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular1M12 4-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular0.5M8 3-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular0.5M8 4-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular0.5M12 4-pin
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular5None
1 Piece(s)Available

Quote

N/A2-Wire2-wireNoneIn-line5None
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5None
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line3None
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1None
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1M8 3-pin
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line1M12 4-pin
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5M8 3-pin
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5M8 4-pin
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5M12 4-pin
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5None
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular3None
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1None
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular1M8 3-pin
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5M8 3-pin
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5M12 4-pin
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular5None
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line5None
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5None
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line3None
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line1None
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line1M8 3-pin
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line1M8 4-pin
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line1M12 4-pin
1 Piece(s)Available

3 Days

N/A2-Wire3-wire typePNP typeIn-line0.5M8 3-pin
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5M8 4-pin
1 Piece(s)Available

3 Days

N/A2-Wire3-wire typePNP typeIn-line0.5M12 4-pin
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5None
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular3None
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1None
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1M8 3-pin
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1M8 4-pin
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular1M12 4-pin
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5M8 3-pin
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5M8 4-pin
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5M12 4-pin
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular5None
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line5None
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Electrical entry direction Lead wire length
(m)
Connector type

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body

Additional Products in this Category

Tech Support