(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Indication Type Reed Auto Switch, Band-Mounting Style, D-B59W

2-Color Indication Type Reed Auto Switch, Band-Mounting Style, D-B59W
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-B59W
D-B59WL
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead wire length
(m)
1 Piece(s)Available

Quote

0.5
1 Piece(s)Available

Quote

3

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body

Additional Products in this Category

Tech Support