(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Indication Type Solid State Auto Switch, Tie-Rod Mounting Style, D-F59W/D-F5PW/D-J59W

2-Color Indication Type Solid State Auto Switch, Tie-Rod Mounting Style, D-F59W/D-F5PW/D-J59W
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F5PW
D-F5PWL
D-F5PWZ
D-F59WL
D-J59W
D-J59WL
D-J59WZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Lead wire length
(m)
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP type0.5
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP type3
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP type5
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN type3
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNone0.5
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone3
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone5

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body Made-to-order specifications None

Additional Products in this Category

Tech Support