(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Speed Controller Adjustable By Straight-Slot Screwdriver, Standard Type, Metal Elbow Type, AS Series【1-10 Pieces Per Package】

Speed Controller Adjustable By Straight-Slot Screwdriver, Standard Type, Metal Elbow Type, AS Series
  • Volume Discount

Speed controller for preventing unintentional manual operations.
[Features]
· Flow rate can be adjusted using a straight-slot screwdriver.
· RoHS compliant.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2, MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1200-M5-D
AS1200-U10/32-D
AS1210-M5-D
AS2200-01-SD
AS2200-02-SD
AS2200-F01-SD
AS2200-F02-SD
AS2200-N01-SD
AS2200-N02-SD
AS2210-02-SD
AS2210-F01-SD
AS2210-N01-SD
AS2210-N02-SD
AS3200-02-SD
AS3200-03-SD
AS3200-F02-SD
AS3200-F03-SD
AS3200-N02-SD
AS3200-N03-SD
AS3210-03-SD
AS3210-N03-SD
AS4200-04-SD
AS4200-F04-SD
AS4200-N04-SD
AS4210-04-SD
AS4210-F04-SD
AS4210-N04-SD
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Option Body Size Pipe Connection Bore Dia. Cylinder Side Pipe Connection Bore Dia. Electromagnetic Valve Side

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out105-5~60No sealM5 standardM5 × 0.8M5 × 0.8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out105-5~60No sealM5 standard10-32UNF10-32UNF

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In105-5~60No sealM5 standardM5 × 0.8M5 × 0.8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out230-5~60With seal1/8, 1/4 standardsR 1/8Rc 1/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out460-5~60With seal1/8, 1/4 standardsR 1/4Rc 1/4

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out230-5~60With seal1/8, 1/4 standardsR 1/8G 1/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out460-5~60With seal1/8, 1/4 standardsR 1/4G 1/4

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out230-5~60With seal1/8, 1/4 standardsNPT 1/8NPT 1/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out460-5~60With seal1/8, 1/4 standardsNPT 1/4NPT 1/4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In460-5~60With seal1/8, 1/4 standardsR 1/4Rc 1/4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In230-5~60With seal1/8, 1/4 standardsR 1/8G 1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In--With seal1/8, 1/4 standardsNPT 1/8NPT 1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In460-With seal1/8, 1/4 standardsNPT 1/4NPT 1/4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920-With seal3/8 standardR 1/4Rc 1/4

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out920-5~60With seal3/8 standardR 3/8Rc 3/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920-With seal3/8 standardR 1/4G 3/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out920-5~60With seal3/8 standardR 3/8G 3/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920-5~60With seal3/8 standardNPT 1/4NPT 3/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out920-5~60With seal3/8 standardNPT 3/8NPT 3/8
1 Piece(s)Available

Quote

Meter-In920-5~60With seal3/8 standardR 3/8Rc 3/8
1 Piece(s)Available

Quote

Meter-In920-5~60With seal3/8 standardNPT 3/8NPT 3/8

5 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out1,700-5~60With seal1/2 standardR 1/2Rc 1/2

5 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out1,700-5~60With seal1/2 standardR 1/2G 1/2

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out1,700-5~60With seal1/2 standardNPT 1/2NPT 1/2
1 Piece(s)Available

Quote

Meter-In1,700-With seal1/2 standardR 1/2Rc 1/2

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In1,700-With seal1/2 standardR 1/2G 1/2
1 Piece(s)Available

Quote

Meter-In1,700-5~60With seal1/2 standardNPT 1/2NPT 1/2

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Zinc alloy, brass Format Cylinder direct-connected elbow type
Environment, Applications Standard Thread Portion Material Zinc alloy, brass Operating Pressure Range(MPa) 0.1::1.0
Knob Type With Flat-Blade Screwdriver Groove Lock Nut Option Hexagon Shape Lock Nut Joint Type Male thread + female thread

Additional Products in this Category

Tech Support