(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Type Air Gripper, 4-Finger Type, MHS4 Series

Parallel Type Air Gripper, 4-Finger Type, MHS4 Series
  • Volume Discount

[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MHS4-16D
MHS4-20D
MHS4-25D
MHS4-32D
MHS4-32D-M9BAL-X5
MHS4-40D
MHS4-40D-M9PL
MHS4-50D
MHS4-50D-M9BAL
MHS4-50D-M9BVL
MHS4-63D
MHS4-63D-M9BWV
MHS4-63D-M9BZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Made to order specifications
1 Piece(s)Available

3 Days

1713121016Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

3 Days

1915211920Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

3 Days

2620353125Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

3 Days

2820615532Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

--61-32M9BA2 pcs.3 mFluoroelastomer seal
1 Piece(s)Available

3 Days

3224978840Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

--978840M9P2 pcs.3 mNone
1 Piece(s)Available

Quote

382615314050Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

--15314050M9BA2 pcs.3 mNone
1 Piece(s)Available

Quote

--15314050M9BV2 pcs.3 mNone
1 Piece(s)Available

Quote

513526825163Without auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-3526825163M9BWV2 pcs.0.5 mNone
1 Piece(s)Available

Quote

-3526825163M9B2 pcs.5 mNone

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Chuck Type / Open, Chuck Type Number of Fingers 4 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Environment, Applications Standard
Additional Function High Accuracy Stroke Adjustment Mechanism Not Provided Connector type for gripper opening/closing None

Additional Products in this Category

Tech Support