(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Clamp Cylinder C(L)KU32 Series

Pin Clamp Cylinder C(L)KU32 Series
  • Volume Discount

Plate cylinder type pin clamp cylinder.
[Features]
· Shims allow fine adjustment of the clamping position height.
· Magnetic-field-resistant, compact auto switch mounting type.
· ø32 (diameter 32 mm) pin clamp cylinder available.
· Compact design makes it applicable to a broad range of workpieces. Contributes to a lighter jigs.
· Lock mechanism holds the workpiece during emergency stops.
· Guide pin shape: round type, diamond type.
· Available with and without lock.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CKU32-098RAL-X2321
CKU32-098RBL-X2321
CKU32-115RAL-X2321
CKU32-118RAH-X2322
CKU32-118RAL-X2321
CKU32-118RBL-X2321
CKU32-120RAL-X2321
CKU32-158RAH-P3DWASC-X2322
CKU32-158RAL-X2321
CLKU32-098RAL-P3DWASE-X2321
CLKU32-148RAH-X2322
CLKU32-148RBH-X2322
CLKU32-155RAH-X2322
CLKU32-158RAH-X2322
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Auto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Guide Pin Diameter Clamp Arm Position Clamp Position Height
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø9.8Same direction as portClamping height LOW type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø9.8Opposite direction of portClamping height LOW type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø11.5Same direction as portClamping height LOW type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø11.8Same direction as portClamping height HIGH type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø11.8Same direction as portClamping height LOW type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø11.8Opposite direction of portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60Without auto switchNoneNoneWithout lockø12Same direction as portClamping height LOW type
1 Piece(s)Available

Quote

----P3DWASC0.32 pcs.Without lockø15.8Same direction as portClamping height HIGH type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWithout lockø15.8Same direction as portClamping height LOW type
1 Piece(s)Available

Quote

----P3DWASE0.32 pcs.With lockø9.8Same direction as portClamping height LOW type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWith lockø14.8Same direction as portClamping height HIGH type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWith lockø14.8Opposite direction of portClamping height HIGH type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWith lockø15.5Same direction as portClamping height HIGH type
1 Piece(s)Available

Quote

----Without auto switchNoneNoneWith lockø15.8Same direction as portClamping height HIGH type
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Auto Switches Lead Wire Length
(m)
The number of the switches Clamp Side Lock Guide Pin Diameter Clamp Arm Position Clamp Position Height

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Tap Rod Tip Shape Other
Rod Motion Double Acting Piece Rod Body Options No (Standard) Clamping Force(kN) 0.325
Connecting Port Type Rc Guide Pin Shape Round type

Additional Products in this Category

Tech Support