(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch)

CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch)
  • Volume Discount

Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized.
[Features]
· Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released.
· Interchangeable with the existing series (CLK1) and total length reduced by 2 mm.
· With a cover configuration eliminating protruding valves.
· Magnetic-field-resistant auto switches are mountable.
· Can be locked at any position within the entire stroke.
· Can select retraction locking or extension locking.
· Compact lock mechanism minimizes extension of length dimension.
· The lock can be maintained in an open state.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CLK2A63-100YA-F
CLK2GA32-50Y-B
CLK2GA32-50Y-F
CLK2GA32-75Y-F
CLK2GA32-100Y-F
CLK2GA40-50-B
CLK2GA40-50YA-B-XC87
CLK2GA40-75-B
CLK2GA40-75Y-F
CLK2GA40-75YL-B
CLK2GA40-100-B
CLK2GA50-50-B2
CLK2GA50-50Y-B
CLK2GA50-50YA-B
CLK2GA50-50YA-F-XC87
CLK2GA50-75Y-B-P4DWSE
CLK2GA50-75YA-B
CLK2GA50-75YA-B2-P4DWSC
CLK2GA50-75YA-B3-M9BWZ-C
CLK2GA50-100YA-B2L-P
CLK2GA50-100YA-F2L-P
CLK2GA50-150YA-B3-P
CLK2GA63-50Y-B
CLK2GA63-75YA-B
CLK2GA63-75YA-B2-P4DWSC
CLK2GA63-100Y-B
CLK2GA63-100Y-B-P
CLK2GA63-100Y-B-P3DWAZ
CLK2GA63-100YA-B
CLK2GA63-100YA-F
CLK2GA63-125-F-P4DWSC
CLK2GA63-125YA-B2-P4DWSC
CLK2GA63-125YA-F
CLK2GA63-150Y-B
CLK2GA63-150Y-B-P
CLK2GA63TN-50YA-B
CLK2GA63TN-50YA-B2
CLK2GA63TN-50YA-B3
CLK2GA63TN-50YA-B-P
CLK2GA63TN-100Y-B-P4DWSE
CLK2GA63TN-100YA-B2R-P
CLK2GA63TN-100YA-B-P
CLK2GA63TN-150Y-B-P4DWSE
CLK2GA63TN-150Y-F-P4DWSE
CLK2GA63TN-150YA-B-P
CLK2GB50-50Y-B-XC87
CLK2GB50-50Y-F4-XC87
CLK2GB50-50Y-F-XC87
CLK2GB50-50YA-B
CLK2GB50-50YA-B2-XC87
CLK2GB50-50YA-B3-XC87
CLK2GB50-50YA-B-XC87
CLK2GB50-50YA-F4-XC87
CLK2GB50-50YA-F-XC87
CLK2GB50-75Y-B
CLK2GB50-75Y-B2-XC87
CLK2GB50-75Y-B3-XC87
CLK2GB50-75Y-B-XC87
CLK2GB50-75YA-B2-XC87
CLK2GB50-75YA-B3-XC87
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Port Screw Type Clevis width
(mm)
Tip fitting Foot Switch mounting rod Port position Bypass pipe position Locking direction Made to order specifications Mounting format Mounting bracket
1 Piece(s)Available

Quote

631001-10~701.56Without auto switch / without switch mounting rodNoneNoneWithout magnetRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.402Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc12Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.402Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc12Double knuckle joint (M6 without tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-75--0.402Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc12Double knuckle joint (M6 without tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-100--0.402Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc12Double knuckle joint (M6 without tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.63Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5NoneNoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.63Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

-75--0.63Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5NoneNoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-75--0.63Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-75--0.63Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)YesTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-100--0.63Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5NoneNoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5NoneNoneTopLeftRightRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

3 Days

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftExtension lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

-75--0.98P4DWSE0.32 pcs.Built-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

-75--0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

50751-10~600.98P4DWSC0.32 pcs.Built-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopLeftRightRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

-75--0.98M9BW52 pcs.Built-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopRightLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-100--0.98Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneLeftLeftRightRetraction lockingNoneRod mounting style-
1 Piece(s)Available

3 Days

501001-10~700.98Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneLeftLeftRightExtension lockingNoneRod mounting style-
1 Piece(s)Available

Quote

-150--0.98Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopRightLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

----1.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-75--1.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

63751-10~601.56P4DWSC0.32 pcs.Built-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopLeftRightRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

-100--1.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

631001-10~701.56Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

-100--1.56P3DWAZ52 pcs.Built-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

-100--1.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

631001-10~701.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-125--1.56P4DWSC0.32 pcs.Built-in standard magnet typeRc16.5NoneNoneTopTopLeftExtension lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631251-10~601.56P4DWSC0.32 pcs.Built-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopLeftRightRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631251-10~701.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 with tap)NoneTopTopLeftExtension lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-150--1.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-150--1.56Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeRc16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

----1.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

63501-10~701.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneTopLeftRightRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

63501-10~701.56Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneTopRightLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

63501-10~701.56Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631001-10~601.56P4DWSE0.32 pcs.Built-in standard magnet typeNPT16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631001-10~701.56Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneRightLeftRightRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631001-10~701.56Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631501-10~601.56P4DWSE0.32 pcs.Built-in standard magnet typeNPT16.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631501-10~601.56P4DWSE0.32 pcs.Built-in standard magnet typeNPT16.5Double knuckle joint (M6 without tap)NoneTopTopLeftExtension lockingNoneRod mounting style-
1 Piece(s)Available

Quote

631501-10~701.56Without auto switch / with switch mounting rodNoneNoneBuilt-in standard magnet typeNPT16.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneRod mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopTopRightExtension lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopTopLeftExtension lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

50501-10~700.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopLeftRightRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

50501-10~700.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopRightLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

50501-10~700.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopTopLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

50501-10~700.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopTopRightExtension lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

----0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopTopLeftExtension lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

3 Days

50751-10~700.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingNoneBand mounting style-
1 Piece(s)Available

Quote

-75--0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopLeftRightRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

-75--0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopRightLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

-75--0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 without tap)NoneTopTopLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

-75--0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopLeftRightRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-
1 Piece(s)Available

Quote

-75--0.98Without auto switch / without switch mounting rodNoneNoneBuilt-in standard magnet typeRc19.5Double knuckle joint (M6 with tap)NoneTopRightLeftRetraction lockingHeavy duty specification ø40 to ø63 onlyBand mounting style-

Loading...

Basic Information

Operation Method Straight Advancing Stroke Support Type Clevis Rod Tip Shape Clevis shape
Rod Motion Double Acting Piece Rod Body Options No (Standard) Limit switch mounting base None
Metal dog bracket None Base None Connector type None

Additional Products in this Category

Tech Support