(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CS1W Series Double Rod Type Air Cylinder, Lube / Non-Lube Type, Air-Hydro Type

CS1W Series Double Rod Type Air Cylinder, Lube / Non-Lube Type, Air-Hydro Type
  • Volume Discount

A large-diameter tie-rod type air cylinder with a square cover.
[Features]
· With auto switch (CDS1W).
· *The air-hydro type is available in ø125 (125‑mm diameter), ø140 (140‑mm diameter), and ø160 (160‑mm diameter) only.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDS1WB125-150
CDS1WBN125-50
CDS1WBN125-150
CDS1WBN140-80
CDS1WBN140-100
CDS1WBN160-400
CDS1WFN140-125-M9BL
CDS1WFN160-100
CDS1WFN160-300-A93S
CDS1WFN160-400
CDS1WFN180-100
CDS1WLH125-30
CDS1WLN125-50
CS1WB200-300
CS1WBN200-300
CS1WF250-125
CS1WFN300-50
CS1WLN140-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

8 Days

1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

1 Piece(s)Available

8 Days

1 Piece(s)Available

Quote

1 Piece(s)Available

8 Days

1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard

Additional Products in this Category

Tech Support