(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4.5-Stage Bellows Pad ZP2 Series (ZP2-40ZJN)

4.5-Stage Bellows Pad ZP2 Series ZP2-40ZJN
  • Volume Discount

[Features]
· Suitable for suction of workpieces flowing at high speed
· Suitable for workpieces of various shapes
· Pad materials: silicone rubber (hardness: A40, A50 and A60)
· Large opening size (short thread type) of ø5 to ø22, suitable for vacuum blower pumps with high suction flow rates.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZP2-40ZJN

Part Number
ZP2-40ZJN
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBRStandard / Oil Resistant-40--Pad unit

Loading...

  1. 1

Basic Information

Pad Type Bellows Mounting Method Recessed Material Rubber Group

Please check the type/dimensions/specifications of the part ZP2-40ZJN in the 4.5-Stage Bellows Pad ZP2 Series series.

Products like this...

Part Number
ZP2-40ZJS
ZP2-46ZJN
ZP2-46ZJS
ZP2-B15ZJS
ZP2-B20ZJS
ZP2-B30ZJS
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type
1 Piece(s)Available

Quote

Pad Only / Standard[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Low Temp. Resistant-40--Pad unit
1 Piece(s)Available

Quote

Pad Only / Standard[Nitrile Rubber] NBRStandard / Oil Resistant-46--Pad unit
1 Piece(s)Available

Quote

Pad Only / Standard[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Low Temp. Resistant-46--Pad unit
1 Piece(s)Available

Quote

Pad Only / Standard[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Low Temp. Resistant-15--Pad unit
1 Piece(s)Available

Quote

Pad Only / Standard[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Low Temp. Resistant-20--Pad unit
1 Piece(s)Available

Quote

Pad Only / Standard[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Low Temp. Resistant-30--Pad unit

Additional Products in this Category

Tech Support