(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
Part Number
Configured Part Number is shown.
VPMB6LFS3J
Pad Type | Soft | Pad type | Standard / Holder Set | Mounting Method | Recessed |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Fluorosilicone rubber | Environment | Standard |
Color | Salmon Pink | Outer Diameter d(φ) | 6 | Height L1(mm) | 12.2 |
Mounting Fitting | Fixed Type | Full length B(mm) | 33.2 | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5×0.8 | Outer Diameter of Vacuum Outlet Tube(φ) | 3 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPMB6LFS3J in the Vacuum Pad, Soft Small Type, VPMB, One Touch Fitting Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy