(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad ZP3 Series【1-10 Pieces Per Package】 (Part Numbers)

Vacuum Pad ZP3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Reduced overall length
· Space saving
· Pad diameter ø1.5 added
· Improved detachability
· Removal prevention mechanism
· Improved distinguishing method
· Equipped with pilot for easy installation and reproducibility

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

ZP3-T06UMN-A5

Part Number
ZP3-T06UMN-A5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction
1 Piece(s)Available

3 Days

[Others] Flat, With GrooveStandard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads6M5Male thread M5 × 0.8With adapterVertical direction

Loading...

  1. 1

Basic Information

Mounting Method Recessed Material Rubber Group

Please check the type/dimensions/specifications of the part ZP3-T06UMN-A5 in the Vacuum Pad ZP3 Series series.

Products like this...

Part Number
ZP3-015UN
ZP3-02UN
ZP3-035UN
ZP3-04BN
ZP3-04BS
ZP3-04UMN
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Pad Type Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Others] Flat TypePad Only / Standard[Nitrile Rubber] NBRStandard / Oil Resistant-1.5----

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Others] Flat TypePad Only / Standard[Nitrile Rubber] NBRStandard / Oil Resistant-2----

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Others] Flat TypePad Only / Standard[Nitrile Rubber] NBRStandard / Oil Resistant-3.5----

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

BellowsPad Only / Standard[Nitrile Rubber] NBRStandard / Oil Resistant-4----

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

BellowsPad Only / Standard[Silicon Rubber] Silicone RubberStandard / Heat Resistant / Low Temp. Resistant-4----

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

[Others] Flat, With GroovePad Only / Standard[Nitrile Rubber] NBRStandard / Oil Resistant-4----

Additional Products in this Category

Tech Support