(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Bellows Type - VPB - One Touch Fitting Type

Vacuum Pad - Bellows Type - VPB - One Touch Fitting Type
  • Volume Discount

Optimal for the transport of bags that contain retort packs and food

[Features]
•Absorbs extremely soft work such as paper and vinyl, and has the feature of swing pad.
•A wide range of pad sizes, pad materials, and holder shapes are available.
•Holders (A and B types) for existing vacuum pads have been made smaller, making it possible to save space.
•As before, the pad section can be changed without removing the holder from the equipment.
•It is also compatible with the optional fall prevention valve and pad direct attachment type filter.

•Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentrations.""
•Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPB10BN6J
VPB30BS6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

Same day

Stock

[Nitrile Rubber] Nitrile RubberBlack101644
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone Rubber[White] White302351

Loading...

  1. 1

Basic Information

Pad Type Bellows Pad type Standard / Ribbed / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Environment Standard Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M6×1 Outer Diameter of Vacuum Outlet Tube(φ) 6
Fall Prevention Valve None Direct Attached Filter None Metal parts material Standard Specifications

Additional Products in this Category

Tech Support