(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Cylinder, Single Acting, Spring Return CJP Series (Part Numbers)

Pin Cylinder, Single Acting, Spring Return CJP Series
  • Volume Discount

· A short stroke miniature pin cylinder with a short full length.
[Features]
· Can be connected to a one-touch fitting and speed controller.
· Action: Single acting, spring return.
[Applications]
· Clamper, ejector, gripper, stopper, etc.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CJPB15-15H4

Part Number
CJPB15-15H4
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Rod Tip Shape Custom-made Specifications Material of Gasket Made-to-Order (hose nipple type)
1 Piece(s)Available

Quote

Others1515NoNo0.15~0.7Hose nipple (for ø4/ø2.5 tubing)Without auto switchN/AN/AN/A-With threadNone--

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Single Acting (Extruded) Additional Function Standard
Environment, Applications Standard Operating Temperature(℃) -10::70 Cushion None
Type of Mount Support Panel-mount type

Please check the type/dimensions/specifications of the part CJPB15-15H4 in the Pin Cylinder, Single Acting, Spring Return CJP Series series.

Products like this...

Part Number
CJPB10-15
CJPB10-15H4
CJPB10-5
CJPB15-15H6
CJPB4-5
CJPB6-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Rod Tip Shape Custom-made Specifications Material of Gasket Made-to-Order (hose nipple type)
1 Piece(s)Available

Same day

Stock

Standard1015--0.15~0.7-----With thread--NBRWithout hose nipple
1 Piece(s)Available

Quote

Others1015NoNo0.15~0.7Hose nipple (for ø4/ø2.5 tubing)Without auto switchN/AN/AN/A-With threadNone--
1 Piece(s)Available

Same day

Stock

Standard105--0.15~0.7-----With thread--NBRWithout hose nipple
1 Piece(s)Available

3 Days

Others1515NoNo0.15~0.7Hose nipple (for ø6/ø4 tubing)Without auto switchN/AN/AN/A-With threadNone--
1 Piece(s)Available

Same day

Stock

Standard45--0.3~0.7-----With thread--NBRWithout hose nipple
1 Piece(s)Available

Same day

Stock

Standard610--0.2~0.7-----With thread--NBRWithout hose nipple

Additional Products in this Category

Tech Support