| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1/8 | -0.1~1 | External Mount | Direct Plumbing | 0.59 | None | None | None | 12 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1/4 | -0.1~1 | External Mount | Direct Plumbing | - | None | None | None | 12 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | NPT | 1/4 | -0.1~1 | External Mount | Direct Plumbing | - | None | None | With bracket | 12 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/4 | -0.1~1 | External Mount | Direct Plumbing | - | M plug connector, lead wire length 300 mm | With indicator light and surge voltage suppressor | With foot | 12 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 2 | -0.1~1 | External Mount | Direct Plumbing | - | None | None | None | 22 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/4 | -0.1~1 | External Mount | Direct Plumbing | 0.99 | DIN terminal | None | None | 22 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/4 | -0.1~1 | External Mount | Direct Plumbing | 0.99 | L plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | With silencer for pilot exhaust port P2 | 22 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 2 | - | Internal | Sub-Base Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | 22 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 2.7 | None | None | With foot | 32 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | G | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 2.7 | None | None | None | 32 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | NPT | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 2.7 | None | None | None | 32 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/4 | -0.1~1 | External Mount | Direct Plumbing | 1.1 | Grommet / Lead wire length: 600 mm | None | None | 32 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC100V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 2.7 | Grommet / Lead wire length: 300 mm | With surge voltage suppressor | None | 32 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 2.7 | DIN terminal | With indicator light and surge voltage suppressor | None | 32 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 2.7 | M plug connector, without lead wire | With indicator light and surge voltage suppressor | None | 32 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 2 | -0.1~1 | External Mount | Direct Plumbing | - | None | None | None | 42 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 3.3 | None | None | None | 42 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/8 | 0.2 to 0.7 | Internal | Sub-Base Plumbing | 3.2 | L plug connector, lead wire length: 300 mm | With indicator light and surge voltage suppressor | None | 42 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Unit for Manifold Mounting | Manifold Base | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 2 | - | Internal | Sub-Base Plumbing | - | L plug connector, without connector | With indicator light and surge voltage suppressor | None | 42 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 6.4 | None | None | None | 50 |
| 1 Piece(s) | Available |
3 Days
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 3/4 | -0.1~1 | External Mount | Direct Plumbing | 8.9 | None | None | With bracket | 50 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | NPT | 3/4 | -0.1~1 | External Mount | Direct Plumbing | 8.9 | None | None | With bracket | 50 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | NPT | 1 | -0.1~1 | External Mount | Direct Plumbing | 10 | None | None | With bracket | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | NPT | 3/4 | -0.1~1 | External Mount | Direct Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC100V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 6.4 | DIN terminal | None | Bracket / With silencer for pilot exhaust port P2 | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 6.4 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | -0.1~1 | External Mount | Direct Plumbing | 6.4 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC100V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | -0.1~1 | External Mount | Direct Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | -0.1~1 | External Mount | Direct Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | -0.1~1 | External Mount | Direct Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 10 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 10 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | G | 3/4 | 02 to 0.9 | Internal | Sub-Base Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1/2 | 02 to 0.9 | Internal | Sub-Base Plumbing | 6.4 | DIN terminal | With indicator light and surge voltage suppressor | With bracket | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | 02 to 0.9 | Internal | Sub-Base Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | 02 to 0.9 | Internal | Sub-Base Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | 02 to 0.9 | Internal | Sub-Base Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | With bracket | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 3/4 | 02 to 0.9 | Internal | Sub-Base Plumbing | 8.9 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | 02 to 0.9 | Internal | Sub-Base Plumbing | 10 | DIN terminal | None | None | 50 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | 02 to 0.9 | Internal | Sub-Base Plumbing | 10 | DIN terminal | With indicator light and surge voltage suppressor | None | 50 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 17 | None | None | None | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | NPT | 1 | -0.1~1 | External Mount | Direct Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | None | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | NPT | 1 1/4 | -0.1~1 | External Mount | Direct Plumbing | - | DIN terminal | With indicator light and surge voltage suppressor | None | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | None | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | None | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | With bracket | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | -0.1~1 | External Mount | Direct Plumbing | 17 | Grommet / Lead wire length: 300 mm | With surge voltage suppressor | With bracket | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC100V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | 02 to 0.9 | Internal | Sub-Base Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | 02 to 0.9 | Internal | Sub-Base Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | 02 to 0.9 | Internal | Sub-Base Plumbing | 17 | DIN terminal | None | None | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 | 02 to 0.9 | Internal | Sub-Base Plumbing | 17 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 70 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 1/4 | 02 to 0.9 | Internal | Sub-Base Plumbing | - | DIN terminal | None | None | 70 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 1 1/2 | -0.1~1 | External Mount | Direct Plumbing | 33 | None | None | None | 90 |
| 1 Piece(s) | Available |
Quote
| Master Valve | Single Use | Direct | - | Low Vacuum Compatible / Lubrication Free | - | - | [Rc (R)] Rc | 2 | -0.1~1 | External Mount | Direct Plumbing | 37 | None | None | None | 90 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 2 | -0.1~1 | External Mount | Direct Plumbing | 37 | DIN terminal | With indicator light and surge voltage suppressor | None | 90 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Low Vacuum Compatible / Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 2 | -0.1~1 | External Mount | Direct Plumbing | 37 | DIN terminal | With indicator light and surge voltage suppressor | With bracket | 90 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | NPT | 1 1/2 | 02 to 0.9 | Internal | Sub-Base Plumbing | 33 | DIN terminal | With indicator light and surge voltage suppressor | Bracket / With silencer for pilot exhaust port P2 | 90 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | NPT | 1 1/2 | 02 to 0.9 | Internal | Sub-Base Plumbing | 33 | DIN terminal | With indicator light and surge voltage suppressor | With silencer for pilot exhaust port P2 | 90 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | AC110V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 1/2 | 02 to 0.9 | Internal | Sub-Base Plumbing | 33 | DIN terminal | With indicator light and surge voltage suppressor | None | 90 |
| 1 Piece(s) | Available |
Quote
| Solenoid Valves | Single Use | Direct | DC24V | Lubrication Free | Double | Self-Recovery (Spring Return) | [Rc (R)] Rc | 1 1/2 | 02 to 0.9 | Internal | Sub-Base Plumbing | 33 | DIN terminal | With indicator light and surge voltage suppressor | None | 90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy