(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rubber seal main valve construction.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
Part Number
Configured Part Number is shown.
VFR6310-5DZ-10
Type | Solenoid Valves | Application | Unit for Manifold Mounting |
---|---|---|---|
Mounting Orientation | Manifold Base | Voltage | DC24V |
Specifications | Lubrication Free | Valve Type | 5-Port Valve |
Actuation | Double | Status at Power Off | Self-Recovery (Spring Return) |
Valve Positions | 3-Position Closed Center | Pipe Port Type | [Rc (R)] Rc |
Port Size | 1 | Pressure Rating(MPa) | 02 to 0.9 |
Show More | |||
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Seal Type | Soft Seal | Plumbing | Sub-Base Plumbing |
CV Value | 9.3 | Lead wire electrical entry | DIN terminal |
CE compliant | Non-compliant | Body options | Standard |
Option | With indicator light and surge voltage suppressor | Valve specifications | Non-Plug-In |
Show Less |
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Lubrication Free | Valve Type | 5-Port Valve |
Actuation | Double | Status at Power Off | Self-Recovery (Spring Return) | Valve Positions | 3-Position Closed Center |
Pipe Port Type | Rc | Port Size | 1 | Pressure Rating(MPa) | 02 to 0.9 |
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal | Seal Type | Soft Seal |
Plumbing | Sub-Base Plumbing | CV Value | 9.3 | Lead wire electrical entry | DIN terminal |
CE compliant | Non-compliant | Body options | Standard | Option | With indicator light and surge voltage suppressor |
Valve specifications | Non-Plug-In |
Please check the type/dimensions/specifications of the part VFR6310-5DZ-10 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy