(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Modular Connection Type, Residual Pressure Relief 3-Port Solenoid Valve VP500/700 Series

Modular Connection Type, Residual Pressure Relief 3-Port Solenoid Valve VP500/700 Series
  • Volume Discount

[Features]
・ Connect to F.R.L. combination
・ Space saving and reduction of piping labor-hours are possible
・ Power consumption: 0.35 W (Without light)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

VP717Y-5DZ1

Part Number
VP717Y-5DZ1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Voltage DC24V Specifications Lubrication Free Valve Type 3-Port Valve
Actuation Single Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Normally Closed
Pipe Port Type G Port Size 1/2 Pressure Rating(MPa) 0.2 to 0.7
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Standard
Plumbing Direct Plumbing CV Value 2.9 Manual Non-locking, push type
Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor Bracket No bracket Flow direction Left > Right

Please check the type/dimensions/specifications of the part VP717Y-5DZ1 in the Modular Connection Type, Residual Pressure Relief 3-Port Solenoid Valve VP500/700 Series series.

Additional Products in this Category

Tech Support