| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC200V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | DIN terminal with connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | M plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | M plug connector, without connector | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | M plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M8 connector (with cable) cable length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M8 connector (without cable) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M8 connector (without cable) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Lock | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC3V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Yes | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M plug connector without lead wire | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M5 | 0.15 to 0.7 | Internal | Non-Locking | Direct Plumbing | 0.14 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Main valve / pilot valve common exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Lock | Direct Plumbing | 0.14 | M plug connector, without connector | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | No bracket | None | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Lock | Direct Plumbing | 0.14 | M plug connector, without connector | Push-turn locking hand-operated type | Without indicator light / surge voltage suppressor | With Bracket | Body ported type external pilot | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M5 | -0.1~0.7 | External Mount | Lock | Direct Plumbing | 0.14 | M plug connector, without connector | Push-turn locking hand-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | External pilot type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC200V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | NPT | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | M plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | DIN terminal with connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | DIN terminal without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | DIN terminal with connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | DIN terminal with connector | Push-turn locking hand-operated type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | Yes | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | Grommet lead wire length: 300 mm | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector, without connector | Non-locking, push type | With surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (Non-polarized type) | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | L plug connector, without connector | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | 0.15 to 0.7 | Internal | Lock | Sub-Base Plumbing | 0.32 | L plug connector, without connector | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | [Rc (R)] Rc | 1/8 | 0.15 to 0.7 | Internal | Non-Locking | Sub-Base Plumbing | 0.32 | L plug connector with lead wire, lead wire length 300 mm | Non-locking, push type | With surge voltage suppressor (non-polar type) | No bracket | None | None | Individual pilot valve exhaust type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy