(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 2.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

PDF

Part Number

Configured Part Number is shown.

VFS2100R-3FZ

Part Number
VFS2100R-3FZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Option
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base110/120 V ACLubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0External MountNon-Locking-Plug-InNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Without sub-plate

Loading...

  1. 1

Basic Information

Type Solenoid Valves Valve Type 5-Port Valve Driving Type Pilot Type Spool
Seal Type Standard Plumbing Sub-Base Plumbing

Please check the type/dimensions/specifications of the part VFS2100R-3FZ in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series series.

Products like this...

Part Number
VFS2100-3F
VFS2100-3F-02
VFS2100-3FZ
VFS2100R-4FZ-02
VFS2100R-5FZ
VFS2100R-5FZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Option
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base110/120 V ACLubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0InternalNon-Locking-Plug-InNon-locking push type (flush)NoneNonePlug-in sub-plate-Without sub-plate
1 Piece(s)Available

Quote

Single UseDirect110/120 V ACLubrication Free / Low Current / Standard[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust40 to 160[Rc (R)] Rc1/40.1 to 1.0InternalNon-Locking0.58Plug-InNon-locking push type (flush)NoneNonePlug-in sub-plateSide portedPlug-in conduit terminal (with terminal block), standard type
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base110/120 V ACLubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0InternalNon-Locking-Plug-InNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Without sub-plate
1 Piece(s)Available

Quote

Single UseDirectAC220VLubrication Free / Low Current / Standard[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust40 to 160[Rc (R)] Rc1/40.1 to 1.0External MountNon-Locking0.58Plug-InNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plateSide portedPlug-in conduit terminal (with terminal block), standard type
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VLubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0External MountNon-Locking-Plug-InNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Without sub-plate
1 Piece(s)Available

Quote

Single UseDirectDC24VLubrication Free / Low Current / Standard[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust40 to 160[Rc (R)] Rc1/40.1 to 1.0External MountNon-Locking0.58Plug-InNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plateSide portedPlug-in conduit terminal (with terminal block), standard type

Additional Products in this Category

Tech Support