| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard / Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Negative common | Built-in type | None |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.O. + N.O.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.O. + N.O.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Lock | 0.15 | Locking type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.O. + N.O.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | Dual 3-Port Valve | [Single] Single | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.O.) | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Standard | Lock | 0.14 | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Lock | 0.14 | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Lock | 0.14 | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.1 to 1.0 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | High-pressure type (1 MPa, 0.95 W) (supports only metal seal) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Lock | - | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Lock | - | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Lock | - | Locking type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | None | Top ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Lock | 0.19 | Locking type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø4 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | Ø6 | 0.15 to 0.7 | External Mount | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | None | Side ported | Negative common, external pilot | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | High speed response type (0.95 W), 2-position double (double-solenoid specification), negative common | None | 2(B) Port |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | High speed response type (0.95 W), 2-position double (double-solenoid specification), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Lock | 0.14 | Locking type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | Yes | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | None | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | Yes | Side ported | 2 position double (double solenoid specification) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | None | Side ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø4 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | Yes | Side ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | None | Side ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | 0.19 | Non-locking, push type (tool required) | Yes | Side ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Retaining | 2-Position Exhaust | Ø6 | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | - | Non-locking, push type (tool required) | Yes | Top ported | 2-position double (double solenoid), negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø4 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Lock | 0.15 | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Lock | 0.15 | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-Position Closed Center | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | Yes | Side ported | Negative common | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | Ø6 | 0.1 to 0.7 | Internal | Standard | Non-Locking | 0.14 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Lock | 0.15 | Locking type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | Ø4 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | Standard / Lubrication Free | 5-Port Valve | Double | Self-Recovery (Spring Return) | 3-PositionExhaust Center | Ø6 | 0.2 to 0.7 | Internal | Soft Seal | Non-Locking | 0.15 | Non-locking, push type (tool required) | None | Side ported | Standard type (0.4 W) | None | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy