| 1 Piece(s) | Available |
Quote
| AC110V | Standard / Lubrication Free | - | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | - | 0.15~0.7 | Internal | Soft Seal | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | - | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | - | 0.15~0.7 | Internal | Soft Seal | Lock | Sliding locking type (hand-operated) | Yes | None | Negative common |
| 1 Piece(s) | Available |
3 Days
| DC24V | Lubrication Free | - | Self-Recovery (Spring Return) | [Others] 4 positions (N.C. + N.C.) | - | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | CE compliant product | Standard type |
| 1 Piece(s) | Available |
3 Days
| DC24V | Standard / Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| AC110V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Fast-response type |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 1.0 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | High-pressure type (1.0 MPa) |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (tool required) | Yes | CE compliant product | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
3 Days
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common |
| 1 Piece(s) | Available |
Quote
| AC110V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | External Mount | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | External pilot |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | - | 0.1 to 0.7 | External Mount | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | External pilot |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard / Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Lock | Locking type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| DC24V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC12V | Standard / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Lock | Locking type (hand-operated) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common |
| 1 Piece(s) | Available |
3 Days
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
3 Days
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | External Mount | Soft Seal | Lock | Locking type (tool required) | Yes | None | Negative common / External pilot |
| 1 Piece(s) | Available |
Quote
| AC110V | Drip-Proof / Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | External Mount | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | External pilot |
| 1 Piece(s) | Available |
Quote
| AC110V | Lubrication Free | [Single] Single | Self-Recovery (Spring Return) | 2-Position Normally Open | 100 or Less | 0.15~0.7 | External Mount | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | External pilot |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Lock | Locking type (hand-operated) | Yes | CE compliant product | Standard type |
| 1 Piece(s) | Available |
3 Days
| DC24V | Standard / Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Fast-response type |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Fast-response type |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 1.0 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | High-pressure type (1.0 MPa) |
| 1 Piece(s) | Available |
Quote
| DC24V | Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
3 Days
| DC24V | Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | None | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Standard | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Negative common |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | External Mount | Standard | Lock | Locking type (hand-operated) | Yes | CE compliant product | Negative common / External pilot |
| 1 Piece(s) | Available |
Quote
| DC24V | Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | External Mount | Standard | Lock | Locking type (tool required) | Yes | None | External pilot |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Lock | Locking type (hand-operated) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Lock | Locking type (hand-operated) | Yes | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | None (non-polar) | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| DC24V | Standard / Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| DC24V | Standard / Drip-Proof / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | CE compliant product | Standard type |
| 1 Piece(s) | Available |
Quote
| AC100V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
Quote
| AC110V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| DC24V | Standard / Lubrication Free | Double | Self-Retaining | 2-Position Normally Open | - | 0.1 to 0.7 | Internal | Soft Seal | Non-Locking | Non-locking push type (tool required) | Yes | None | Standard type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy