| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | None | Grommet (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 230 V DC | NBR | IN side (standard) | None | Resin | None | - | None | Grommet (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~1 | 2 | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 4.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~1 | 2 | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | None | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~0.6 | 3 | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 4.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
3 Days
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 4.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 24 V DC | FKM | IN side (standard) | Compatible with low concentration ozone, deionized water, etc. | Resin | None | 4.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | Conduit terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 24 V DC | NBR | 180° | None | Resin | None | 4.5 | Without DIN connector | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.2 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~0.2 | 5 | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | None | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.2 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | FKM | IN side (standard) | None | Resin | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | - | ~0.6 | - | B | 24 V DC | FKM | IN side (standard) | None | Resin | None | 4.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | -20~60 | ~0.2 | 5 | B | 24 V DC | FKM | IN side (standard) | None | Resin | None | 4.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 7 | None | Grommet (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~1 | 4 | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 7 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | None | DIN terminal (With surge voltage suppressor) | 9.5 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 7 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | FKM | IN side (standard) | Compatible with low concentration ozone, deionized water, etc. | Resin | None | 7 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 9.5 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 220 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 9.5 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 240 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 9.5 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 7 | Without DIN connector | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.15 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 7 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | FKM | IN side (standard) | None | Resin | None | 7 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | None | Grommet (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | None | Grommet (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~1 | 5 | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | None | DIN terminal (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | None | Conduit terminal (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
3 Days
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~1 | 5 | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | Oil-free specification | Resin | None | 10.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | -20~60 | ~1 | 5 | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | With light | Conduit terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.3 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.3 | - | B | 110 V AC | NBR | IN side (standard) | None | Resin | None | - | None | DIN terminal (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.3 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | None | Conduit terminal (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.3 | - | B | 24 V DC | NBR | IN side (standard) | None | Resin | None | 10.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Multi-Port | - | - | - | - | ~0.3 | - | B | 100 V AC | NBR | IN side (standard) | None | Resin | None | - | With light | DIN terminal (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 200 V AC | FKM | IN side (standard) | None | Resin | None | - | None | Grommet (With surge voltage suppressor) | 12 |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | - | ~1 | - | B | 24 V DC | FKM | IN side (standard) | None | Resin | None | 10.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Vacuum | Normally Closed | Multi-Port | - | - | - | - | ~0.3 | - | B | 24 V DC | FKM | IN side (standard) | None | Resin | None | 10.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | -20~60 | ~1 | 2 | B | 24 V DC | NBR | IN side (standard) | None | Aluminum | None | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Aluminum | Included | 4.5 | None | Grommet | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 110 V AC | NBR | IN side (standard) | None | Aluminum | None | - | None | Grommet (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | None | Aluminum | None | 4.5 | None | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 110 V AC | NBR | IN side (standard) | None | Aluminum | None | - | None | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 100 V AC | NBR | IN side (standard) | None | Aluminum | None | - | None | Conduit (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 12 V DC | NBR | IN side (standard) | None | Aluminum | None | 4.5 | Special voltage | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
3 Days
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | -20~60 | ~1 | 2 | B | 24 V DC | NBR | IN side (standard) | None | Aluminum | Included | 4.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 24 V DC | NBR | IN side (standard) | Oil-free specification | Aluminum | Included | 4.5 | With light | DIN terminal (With surge voltage suppressor) | - |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 100 V AC | NBR | IN side (standard) | None | Aluminum | None | - | With light | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | - | ~1 | - | B | 200 V AC | NBR | IN side (standard) | None | Aluminum | None | - | With light | DIN terminal (With surge voltage suppressor) | 7 |
| 1 Piece(s) | Available |
Quote
| Air | Normally Closed | Individual Item | [Rc (R)] Rc | 1/8 | - | -20~60 | ~1 | 2 | B | 12 V DC | NBR | IN side (standard) | None | Aluminum | None | 4.5 | With light | DIN terminal (With surge voltage suppressor) | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy