(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball valve with 10 K pneumatic actuator made of bronze

Ball valve with 10 K pneumatic actuator made of bronze
  • Volume Discount

•Connection Type: Rc (R)
•Operating Environment: Standard
•Type: Air Operating Type Ball Valves
•Body Material: Brass•Bronze

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-TE-15A
C-TE-20A
C-TE-25A
C-TE-32A
C-TE-40A
C-TE-50A
C-TNE-8A
C-TNE-10A
C-TNE-15A
C-TNE-20A
C-TNE-25A
C-TNE-32A
C-TNE-40A
C-TNE-50A
CS-TE-10A
CS-TE-15A
CS-TE-20A
CS-TE-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal Connection Method Actuator Specifications Method Cap Material
1 Piece(s)Available

8 Days or more

1/2Screw-InType C (double-acting)-C3771BE
1 Piece(s)Available

8 Days or more

3/4Screw-InType C (double-acting)-C3771BE
1 Piece(s)Available

8 Days or more

1Screw-InType C (double-acting)-C3771BE
1 Piece(s)Available

11 Days or more

1 1/4Screw-InType C (double-acting)-C3771BE
1 Piece(s)Available

8 Days or more

1 1/2Screw-InType C (double-acting)-C3771BE
1 Piece(s)Available

8 Days or more

2Screw-InType C (double-acting)-C3771BE
1 Piece(s)Available

8 Days or more

1/4Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-port-
1 Piece(s)Available

10 Days or more

3/8Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-port-
1 Piece(s)Available

8 Days or more

1/2Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-portC3771BE
1 Piece(s)Available

10 Days or more

3/4Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-portC3771BE
1 Piece(s)Available

8 Days or more

1Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-portC3771BE
1 Piece(s)Available

8 Days or more

1 1/4Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-portC3771BE
1 Piece(s)Available

8 Days or more

1 1/2Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-portC3771BE
1 Piece(s)Available

8 Days or more

2Three Directional Screw-InType C (double-acting)Lateral Three-way two-sided Sheet and L-portC3771BE
1 Piece(s)Available

88 Days or more

3/8Screw-InType CS (spring-return)-C3771BE
1 Piece(s)Available

8 Days or more

1/2Screw-InType CS (spring-return)-C3771BE
1 Piece(s)Available

96 Days or more

3/4Screw-InType CS (spring-return)-C3771BE
1 Piece(s)Available

8 Days or more

1Screw-InType CS (spring-return)-C3771BE

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Oil Operating Environment Standard Type Air pressure ball valve
Body Material CAC406 Connection Type Rc(R) Operating Temperature Range(℃) -20::60
The type of a ball valve Reduced Bore Nominal Pressure 10K Bracket No
Material of stem C6782BD+Cr Plating Material of Body Brass•Bronze

Additional Products in this Category

Tech Support