(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM09/090 Series

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM09/090 Series
  • Volume Discount

Base mounted type valve.
[Features]
· Maximum change in volume of 0.01 μL when opening or closing the valve.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Ideal for various types of analytic and testing devices.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LVM09R3-5C-3-Q
LVM09R3Y1-5C-6-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Power consumption
(W)
Lead wire length
(mm)
Functions
1 Piece(s)Available

Quote

2300Standard Type
1 Piece(s)Available

Quote

Inrush: 3.3 / Holding: 0.9600With power-saving circuit

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Chemical Operating Environment Standard Type Electromagnetic Type
Switching Type Normally Closed Body Material Resin Connection Type Others
Operating Temperature Range(℃) 0::50 Driving Type Linear Motion Type Orifice Dia.(Ø) 1.1
Insulation Class B Pipe opening type (details) Base Mounted Type Voltage 24 V DC
Liquid-contacting parts material Plate: PEEK / Diaphragm: Kalrez CE compliant CE compliant

Additional Products in this Category

Tech Support