(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Direct Mount Type, Double Acting, Single Rod CJ2R Series (Part Numbers)

Air Cylinder, Direct Mount Type, Double Acting, Single Rod CJ2R Series
  • Volume Discount

Direct mount cylinders that can be installed directly through use of a square rod cover.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter).
· Part numbers are set for products with rod-end brackets.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDJ2RA16-100Z-B
CDJ2RA16-150Z-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
1 Piece(s)Available

Quote

16100-10~700.06~0.7
1 Piece(s)Available

Quote

----

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Specifications Built-in magnet Type of Auto Switch Mounting Band mounting
Head Cover Port Position 90° to axis Rod Tip Metal Fitting Without bracket Type of Mount Support Base mounting type

Additional Products in this Category

Tech Support