(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad ZPY Series Adapter (Part Numbers)

Vacuum Pad ZPY Series Adapter
  • Volume Discount

An adapter for the ZPY Series.
[Features]
· Single-unit adapter.
· Pad diameter: 1 (2 to 8 mm) / 2 (10 to 16 mm) / 3 (20 to 32 mm) / 4 (40/50 mm).
[Applications]
· Replacement parts for ZPY Series vacuum pads.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZPY1-N4-B5
ZPY2-U4-B6
ZPY2-U6-B6
ZPY3-N6-A8
ZPY3-U6-B5
ZPY3-U6-B6
ZPY4-U6-B8
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible pad diameter
(mm)
Compatible models
1 Piece(s)Available

Quote

ø2 to ø8, 2 × 4, 3.5 × 7, 4 × 10, ø10 to ø16 (thin type series)ZPY▲▲□**-N4-B5
1 Piece(s)Available

Quote

ø10 to ø16ZPY▲▲□**-U4-B6
1 Piece(s)Available

Quote

ø10 to ø16ZPY▲▲□**-U6-B6
1 Piece(s)Available

Quote

ø20 to ø32ZPY▲▲□**-N6-A8
1 Piece(s)Available

Quote

ø20 to ø32ZPY▲▲□**-U6-B5
1 Piece(s)Available

Quote

ø20 to ø32ZPY▲▲□**-U6-B6
1 Piece(s)Available

Quote

ø40/ø50ZPY▲▲□**-U6-B8

Loading...

  1. 1

Basic Information

Pad type Related Components

Additional Products in this Category

Tech Support