| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 1.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 1.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 1.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 1.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 1.5A |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 1.5A |
| 1 Piece(s) | Available |
8 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 1.5A |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 1.5A |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 2 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 2 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 2 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 2 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 2 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 2 |
| 1 Piece(s) | Available |
8 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 2A |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 2A |
| 1 Piece(s) | Available |
22 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 2A |
| 1 Piece(s) | Available |
8 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 2A |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 2.2X4.2 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 2.2X4.2 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 2.2X4.2 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 2.2X4.2 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 2.2X4.2 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 2.2X4.2 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 2X4 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 2X4 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 2X4 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 2X4 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 2X4 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 2X4 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 3.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 3.5 |
| 1 Piece(s) | |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | Available |
10 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 3.5A |
| 1 Piece(s) | Available |
9 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 3.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 3.5 |
| 1 Piece(s) | Available |
9 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 3.5 |
| 1 Piece(s) | Available |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 3.5 |
| 1 Piece(s) | Available |
9 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 3.5 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 3.5X7 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 3.5X7 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 3.5X7 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 3.5X7 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 3.5X7 |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 3.5X7A |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 3.5X7A |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 3.5X7A |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 3.5X7A |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -60~250 | [Black] Red point on the black | 3.5X7A |
| 1 Piece(s) | Available |
13 Days or more
| Oval | Standard / Lip portion is thin / Pad Unit | Insertion Type | Urethane Rubber | Standard / Cold Resistance | -20~75 | Blue | 3.5X7A |
| 1 Piece(s) | |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | Available |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | |
13 Days or more
| - | - | - | - | - | - | - | - |
| 1 Piece(s) | |
13 Days or more
| [Standard] Flat Shape | Standard / Lip portion is thin / Pad Unit | Recessed Type | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | -10~230 | [Black] White point on the black | 5 |
| 1 Piece(s) | Available |
9 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | -26~120 | [Black] Black | 5 |
| 1 Piece(s) | |
13 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | -26~120 | [Black] Blue point on the black | 5 |
| 1 Piece(s) | Available |
8 Days or more
| Small | Standard / Lip portion is thin / Pad Unit | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard / Cold Resistance / Heat Resistant | -60~250 | White | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy