(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a stand-alone deep pad unit
Part Number
Configured Part Number is shown.
PHG-90-N
Pad Type | Deep Type | Pad type | Lip portion is thin / Pad Unit |
---|---|---|---|
Mounting Method | Insertion Type | Material | Rubber-based |
Rubber Group Material | [Nitrile Rubber] Nitrile Rubber | Environment | Standard / Cold Resistance / Heat Resistant |
Operating Temperature Range(℃) | -26~120 | Color | [Black] Black |
Pad Diameter(mm) | 91 | - | - |
Pad Type | Deep Type | Pad type | Lip portion is thin / Pad Unit | Mounting Method | Insertion Type |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Nitrile Rubber | Environment | Standard / Cold Resistance / Heat Resistant |
Operating Temperature Range(℃) | -26::120 | Color | Black | Pad Diameter(mm) | 91 |
Please check the type/dimensions/specifications of the part PHG-90-N in the Deep Pad Unit/PHG series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy