(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series

Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDU6-40D
CDU6-40D-M9NV
CDU6-50D
CDU6-60D
CDU6-60D-M9NWL
CDU10-35D-M9BL-XC19
CDU10-40D
CDU10-40D-A93L
CDU10-50D
CDU10-50D-M9BZ
CDU16-35D-XC19
CDU16-40D
CDU16-40D-A93L
CDU16-40D-M9PL
CDU16-50D
CDU16-50D-M9BL
CDU16-60D
CDU16-60D-A93L
CDU16-60D-M9NL
CDU20-60D
CDU20-70D
CDU20-80D-A93L
CDU20-80D-M9BL
CDU20-90D-M9BL
CDU20-100D
CDU25-60D
CDU25-60D-A93VL
CDU25-70D
CDU25-70D-M9BL
CDU25-80D
CDU25-90D
CDU25-100D
CDU32-70D
CDU32-80D
CU16-40D
CU16-50D
CU16-55D-XC19
CU16-60D
CU25-80D
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications Lock unit magnet
1 Piece(s)Available

Quote

Single Rods640-10~700.12~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9NV0.52 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods----M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9NW32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9B32 pcs.-Intermediate stroke (5-mm spacer compatible)Built-in magnet
1 Piece(s)Available

3 Days

Single Rods1040-10~700.06~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----A9332 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1050-10~700.06~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9B52 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----None---Intermediate stroke (5-mm spacer compatible)Built-in magnet
1 Piece(s)Available

3 Days

Single Rods1640-10~700.06~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----A9332 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9P32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1650-10~700.06~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9B32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1660-10~700.06~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----A9332 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9N32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods2060-10~700.05~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods2070-10~700.05~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----A9332 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9B32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9B32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods20100-10~700.05~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods2560-10~700.05~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----A93V32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----M9B32 pcs.-NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods2580-10~700.05~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods25100-10~700.05~0.7M5 × 0.8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods----Rc 1/8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods----Rc 1/8None---NoneBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneWithout magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneWithout magnet
1 Piece(s)Available

3 Days

Double rod1655-10~700.06~0.7-Without auto switchN/AN/AN/AIntermediate stroke (Spacer type)Without magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneWithout magnet
1 Piece(s)Available

Quote

Single Rods-----None---NoneWithout magnet
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications Lock unit magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder Additional Function Standard
Environment, Applications Standard End Locking No Valves No
Cushion Rubber cushion

Additional Products in this Category

Tech Support