(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Direct Mount, Non-Rotating Rod Type: Double Acting, Single Rod CJ2RK Series

Air Cylinder, Direct Mount, Non-Rotating Rod Type: Double Acting, Single Rod CJ2RK Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets.
· A cylinder with a hexagonal rod that prevents rotation

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDJ2RKA16-15Z-B
CDJ2RKA16-30Z-B
CDJ2RKA16-45Z-B
CDJ2RKA16-60Z-B
CDJ2RKA16-80Z-B
CDJ2RKA16-100Z-B
CDJ2RKA16-150Z-A93Z-B
CDJ2RKA16-175Z-A93Z-B
CDJ2RKA16-200Z-B
CJ2RKA10-150Z
CJ2RKA16-30Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Lock unit magnet
1 Piece(s)Available

Quote

----None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

16100-10~700.06~0.7None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----A9352 pcs.Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----A9352 pcs.Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----None--Band mountingBuilt-in magnet
1 Piece(s)Available

Quote

----None---Without magnet
1 Piece(s)Available

Quote

----None---Without magnet
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Lock unit magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard End Locking No
Valves No Cushion Rubber cushion Head Cover Port Position 90° to axis
Rod Tip Metal Fitting Without bracket Type of Mount Support Base mounting type Custom-made Specifications None

Additional Products in this Category

Tech Support