(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder manufactured by SMC.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets.
· Can be directly mounted with a square rod cover.
Part Number
Configured Part Number is shown.
CDJ2RA16-45SZ-M9BWL-B
Rod Operation Method | Single Rods | Cylinder Operation Method | Single Acting (Extruded) |
---|---|---|---|
Main Body Shape | Standard | Additional Function | Standard |
Environment, Applications | Standard | End Locking | No |
Valves | No | Cushion | Rubber cushion |
Auto Switches | M9BW | Lead Wire Length(m) | 3 |
The number of the switches | 2 pcs. | Type of Auto Switch Mounting | Band mounting |
Show More | |||
Head Cover Port Position | 90° to axis | Rod Tip Metal Fitting | Without bracket |
Type of Mount Support | Base mounting type | Lock unit magnet | Built-in magnet |
Show Less |
Rod Operation Method | Single Rods | Cylinder Operation Method | Single Acting (Extruded) | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Cushion | Rubber cushion | Auto Switches | M9BW |
Lead Wire Length(m) | 3 | The number of the switches | 2 pcs. | Type of Auto Switch Mounting | Band mounting |
Head Cover Port Position | 90° to axis | Rod Tip Metal Fitting | Without bracket | Type of Mount Support | Base mounting type |
Lock unit magnet | Built-in magnet |
Please check the type/dimensions/specifications of the part CDJ2RA16-45SZ-M9BWL-B in the Air Cylinder, Direct Mount Type: Single Acting, Spring Return/Extend CJ2R Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy