(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Standard Type: Double Acting, Double Rod / CJ2W Series

Air Cylinder, Standard Type: Double Acting, Double Rod / CJ2W Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of the indicator light.

(i)Caution

  • Refer to the manufacturer's catalog for specification details.
  • Click on the catalog tab [Standard Information] and refer to pp. 1,581–1,672 for a separate catalog for the auto switch.
  • CAD data is not available for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CDJ2WB10-30Z-B
CDJ2WB10-30Z-M9BL-B
CDJ2WB10-30Z-M9BWL-B
CDJ2WB10-100Z-B
CDJ2WB16-15Z-B
CDJ2WB16-30Z-A93L-B
CDJ2WB16-30Z-B
CDJ2WB16-45Z-B
CDJ2WB16-60AZ-B
CDJ2WB16-60Z-B
CDJ2WB16-60Z-M9BL-B
CDJ2WB16-100Z-B
CDJ2WB16-200Z-B
CDJ2WF10-30Z-M9BL-B
CDJ2WF10-45Z-A93L-B
CDJ2WL16-45Z-B
CJ2WB16-30Z
CJ2WB16-50Z
CJ2WB16-60Z
CJ2WB16-80Z
CJ2WL16-100Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Lock unit magnet
1 Piece(s)Available

3 Days

----Rubber cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionM9B32 pcs.Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

1030-0.1~0.7Rubber cushionM9BW32 pcs.Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

10100-10~700.1~0.7Rubber cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

1615-10~700.1~0.7Rubber cushionNoneN/AN/ABand mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionA9332 pcs.Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

1630-10~700.1~0.7Rubber cushionNoneN/AN/ABand mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Air cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionM9B32 pcs.Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone--Band mountingBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionM9B32 pcs.Band mountingFlange typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionA9332 pcs.Band mountingFlange typeBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone--Band mountingFootBuilt-in magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone---Basic typeWithout magnet
1 Piece(s)Available

8 Days

1650-10~700.1~0.7Rubber cushionNone---Basic typeWithout magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone---Basic typeWithout magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone---Basic typeWithout magnet
1 Piece(s)Available

8 Days

----Rubber cushionNone---FootWithout magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Custom-made Specifications None

Additional Products in this Category

Tech Support