(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nut for theft prevention.
Do not use with flat washers or spring washers.
Do not apply lubricant such as grease or oil to the bolts or nuts.
Use when the seating surface is in sufficient contact with the mating material.
Part Number
Configured Part Number is shown.
SHNRS-M10-P1.25
Nominal of Thread (M) | M10 × 1.25 | Material | Stainless Steel |
---|---|---|---|
Surface Treatment | No | Thread ridge type | Metric fine |
Sales Unit | Low Quantity Available beginning with 1 pc. | Thickness H (and T)(mm) | 8.4 |
Nominal of Thread (M) | M10 × 1.25 | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Thread ridge type | Metric fine | Sales Unit | Low Quantity Available beginning with 1 pc. | Thickness H (and T)(mm) | 8.4 |
Please check the type/dimensions/specifications of the part SHNRS-M10-P1.25 in the Theft Prevention Nut SHNRS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy