(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Nut (Type 1, Fine Details)【1-500 Pieces Per Package】

Nylon Nut (Type 1, Fine Details)
  • Volume Discount

When the internal nylon ring mates with a male screw, loosening as a result of rotation in any direction, linear vibration, or shock is avoided.

Part Number

Configured Part Number is shown.

Part Number
NN1H-M8-SUS
NN1H-M10-SUS
NN1H-M12-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Height
(mm)
Wrench Flats
(mm)
Pitch
(mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1089.8131.25
1 Piece(s)Available

8 Days or more

101012171.5
1 Piece(s)Available

8 Days or more

101214.4191.75

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric fine
Application / function Stop loosening Surface Treatment (Details) No Hex nut standard A Type
Locking Type Nylon Nut

Additional Products in this Category

Tech Support